Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
buldoexcavatoare
CAT
Cautare rapida
Mesaj vânzătorului
CAT 430D
2002
7384 Hours
FOLEY, INC.
Marca
CAT 430D
Grup de produse
buldoexcavatoare
Numar de producere
BNK02550
Numar de stoc intern
EQ000010848
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 430D
Acasă
Constructii
buldoexcavatoare
CAT
CAT 430D
Fabricatie
2002
Citirea kilometrajului
7.384 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT430D
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
38.500
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 430D
Foley Inc.
Grup de produse
buldoexcavatoare
Numar de producere
BNK02550
Numar de stoc intern
EQ000010848
Număr de catalog
10116170
An de fabricație
2002
Ore de utilizare
7.384 h
Tara
Statele Unite ale Americii
Locatia masinii
MONROE, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
38.500
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
LUMINI
LIGHTING
INCINTE MOTOR
ENGINE ENCLOSURES
CUPĂ, MULTIFUNCŢIONALĂ
BUCKET, MP
TRACŢIUNE PE 4 ROŢI
4-WHEEL DRIVE
BALANSIER, EXTINS
STICK, EXTENDED
CUPĂ, SPATE
BUCKET, REAR
COMENZI, JOYSTICK
CONTROLS, JOYSTICK
COMENZI, MANETĂ
CONTROLS, LEVER
Alte informaţii
Priced with cab glass repaired, blower motor, new front tires, panel repairs.
AIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
Online Owner's Manual
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
6
9
1
curăţare necesară
Da
s.o.s. taken
Nu
note - aspect general
NOTE, HOOD CABLE N/G NOT WORKING.?
battery box
Acceptabilă
SURFACE RUST.
cab or canopy
Acceptabilă
LOWER CAB SURFACE RUST. 2 LOWER DOORS RUST. R. DOOR GLASS N/G.
counterweight
Bună
crankcase guard / transmission guard
Bună
decals
Acceptabilă
FADED.
engine enclosures
Acceptabilă
LEFT SIDE ENGINE SIDE GUARD, FRT AREA SMALL BENDS.
fenders
Acceptabilă
INNER FENDERS SOME RUST.
fuel tank
Bună
grab irons
Bună
hood
Necorespunzătoare
NOTE, BOTH ENGINE HOODS FRT AREA BROKE+CRACKED. N/G.
main frame welds
Bună
paint
Bună
radiator grill
Acceptabilă
FEW SMALL DENTS.
rubber bumpers
Acceptabilă
COUPLE SMALL CUTS.
sheet metal
Acceptabilă
SOME SURFACE RUST.
steps / ladder
Acceptabilă
LEFT STEP SMALL BENDS, RIGHT STEP BENT.
safety items
3
1
0
alarmă marşarier
Bună
claxon
Bună
frână parcare - articole de siguranţă
Acceptabilă
WEAK.
safety locks / pins
Bună
indicatoare, staţie operator, consolă
5
6
2
consolă bord
Bună
door latches / seals
Acceptabilă
BOTH DOOR CLYS WEAK. NOTE LEFT SIDE OUTTER LATCH N/G.
panoul ems/avertismente
Bună
floor boards / mats
Bună
indicatoare
Bună
sticlă/oglinzi
Necorespunzătoare
R. DOOR GLASS MISSING, WINDSHIELD N/G BROKE. REAR WINDOW STUCK.
headliner
Acceptabilă
NOTE, HEADLINER DIRTY.
heater / defroster
Necorespunzătoare
NOTE, HEATER N/G. NOT TURNING ON.
meter replaced / working
Bună
pernă scaun/suport braţ
Acceptabilă
SOME CUSHION WEAR, COUPLE BURN HOLES.
seat suspension type / condition
Acceptabilă
SEAT BAG LEAKS AIR.
comutatoare
Acceptabilă
LABELS FADED.
ştergătoare de parbriz
Acceptabilă
REAR WIPER CANT TEST, REAR TOP WINDOW STUCK UP .
motor
6
2
0
scăpări gaze
Nu
comprimare în radiator
Nu
nivelurile de lichid sunt ok?
Da
bătaie
Nu
scurgeri ulei
Da
FRT HOUSING, FRT SEAL, OIL PAN, BELLHOUSING, CLASS 2 OIL LEAKS.
pre lube system
Nu
apă în ulei
Nu
air cleaners
Bună
anti-freeze color / level
Bună
engine supports
Bună
exhaust / muffler / stack
Bună
fuel injection system
Bună
governor / control
Acceptabilă
NOTE, FRT+REAR RPM CONTROLS ONLY GOES TO 1700, 1800 RPMS.??
operating condition - engine
Acceptabilă
FEW OIL LEAKS, ALSO RUN+TEST MACHINE AT 1700+1800 RPMS ONLY.
turbocharger / blower
Bună
sistem răcire
7
1
0
Nu
SEE NO LEAKS LEVEL LITTLE LOW.
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive / type
Bună
hoses
Bună
radiator
Acceptabilă
LEVEL LITTLE LOW.
shroud / guards
Bună
water pump
Bună
electric, sistem pornire şi încărcare
4
2
0
active codes
Nu
signal lights
Da
alternator
Bună
batteries / cables
Bună
electrical battery box
Acceptabilă
SOME RUST, DOOR RUST.
starter
Bună
wiring
Bună
work lights
Acceptabilă
3 FLOODS N/G. BLINKERS+FLASHERS N/G. SWITCH BROKE.?
transmisie
11
0
0
four speed shuttle
Da
4 SPEED FLOR SHIFT.
Nu
Nu
case
Bună
controls
Bună
cooler
Bună
lines / fittings - transmission
Bună
operating condition - transmission
Bună
pump
Bună
seals
Bună
temp / pressure gauges
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
valves
Bună
direcţie
8
0
1
punte faţă - direcţie
Bună
dispozitiv manual de măsură
Bună
conducte/racorduri - direcţie
Bună
steering column / tilt
Bună
cilindru direcţie
Bună
condiţie de funcţionare direcţie
Bună
steering pump
Bună
tijă legătură/capete tijă
Necorespunzătoare
BOTH SIDES INNER+OUTTER TIE ROD WEAR+PLAY.
wheel / joystick
Bună
frână
1
1
0
scurgeri - frână
Nu
parking brake operation
Acceptabilă
WEAK.
service brake operation
Bună
sistem hidraulic
7
8
2
scurgeri - sistem hidraulic
Da
SEVERAL LEAKS.
note - sistem hidraulic
NOTE, SEVERAL REAR BOOM HOSES LOOSE+CLAMPS N/G.
backhoe control valve
Acceptabilă
LEFT SIDE REAR VALVE CLASS 1 LEAKS. STAB VALVE CLASS 2 OIL LEAKS.
boom cylinder
Bună
bucket & hoist kickout
Necorespunzătoare
TILT KICKOUT N/G, NOT WORKING. ROD MISSING.
bucket cylinder
Bună
control linkage
Acceptabilă
FRT LINKAGE, REAR JOYSTICKS, RIGHT REAR HANDLE TAPED.
extended stick cylinder
Bună
front loader auxiliary
Bună
hose lines
Necorespunzătoare
BUC CLY HOSE PEELED CLAMP N/G. LOT BOOM HOSES LOOSE, CLAMPS NG
lift cylinders
Bună
loader valve
Bună
out rigger cylinder
Acceptabilă
LEFT STAB CLY CLASS 2 LEAKS.
overall operating condition - hydraulics
Acceptabilă
NOTE, RUN+TEST MACHINE AT 1700+1800 RPMS ONLY. RPMS LOW.?
pumps
Acceptabilă
HYD PUMP CLASS 2 OIL LEAKS.
stick cylinder
Bună
swing cylinder
Acceptabilă
2 SWING CLYS CLASS 2 LEAKS.
tank / sight glass / cap
Acceptabilă
SIGHT GLASS FADED.
tilt cylinder
Acceptabilă
CLASS 2 OIL LEAKS.
braţ şi balansier
4
5
0
braţ
Bună
ştifturi şi bucşe braţ
Acceptabilă
WEAR AT BOOM MOUNTING PINS+BUSHINGS.
e stick condition
Acceptabilă
WEAR AT PADS+SHIMS.
lonjeroane
Acceptabilă
PADS N/G WORN.
balansier
Bună
ştifturi şi bucşe balansier
Acceptabilă
SOME WEAR AT STICK BOTTOM PIN+BUSHINGS.
blocaj rotire
Bună
pivot rotire
Acceptabilă
WEAR AT MOUNTING PINS+BUSHINGS.
blocaj transport
Bună
front bucket
5
2
1
front bucket quick coupler
Nu
capacitate cupă
M/P.
bucket bottom
Necorespunzătoare
M/P BUCKET, BOTTOM REAR WORN, THIN, LARGE SPLITS.
bucket floor
Bună
bucket sides
Bună
cutting edges
Bună
loader frame
Bună
loader pins & bushings
Bună
multi purpose cylinders
Acceptabilă
LEFT M/P CLY CLASS 2 LEAKS.
tilt linkage
Acceptabilă
WEAR AT TILT LINKAGE PINS+BUSHINGS.
cupă spate
2
2
0
Nu
lăţime cupă
24 INCH.
bucket bottom - rear bucket
Acceptabilă
SMALL DENTS.
bucket linkage
Acceptabilă
WEAR AT BUCKET LINKAGE PINS+BUSHINGS.
bucket sides - rear bucket
Bună
teeth / adapters - rear bucket
Bună
axles / final drives
10
0
0
leaks
Nu
magnetic plugs removed & checked?
Nu
differential lock / operation
Bună
HAS DIFF LOCK.
differential supports
Bună
differentials
Bună
drive shaft
Bună
four wheel drive operation
Bună
front axle
Bună
NOTE, FRT AXLE WET WITH ENG OIL FRT SEAL AND FRT HOUSING LEAKS.
front final drives
Bună
rear axle
Bună
universal joints
Bună
wheel lugs & rims
Bună
anvelope
Rezervă
Nu
Dimensiune anvelopă faţă
340/80/18
Note - Anvelope
BOTH FRT TIRES BALD, N/G.
Dimensiune anvelope spate
19.5l-24
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Left Front
FIRESTONE
1
Nu
Da
Nu
Left Rear
MAXAM
75
Nu
Nu
Nu
Right Front
FIRESTONE
1
Nu
Da
Nu
Right Rear
MAXAM
75
Nu
Nu
Nu
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 430D - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.