Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
buldoexcavatoare
CAT
Cautare rapida
Mesaj vânzătorului
CAT 426F2LRC
2021
6951 Hours
FINNING CHILE S.A.
Marca
CAT 426F2LRC
Grup de produse
buldoexcavatoare
Numar de producere
EJ403646
Numar de stoc intern
10079937
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 426F2LRC
Acasă
Constructii
buldoexcavatoare
CAT
CAT 426F2LRC
Fabricatie
2021
Citirea kilometrajului
6.951 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT426F2LRC
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
78.000
FINNING CHILE S.A.
Santiago
+56 229277000
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 426F2LRC
FINNING CHILE S.A.
Grup de produse
buldoexcavatoare
Numar de producere
EJ403646
Numar de stoc intern
10079937
Număr de catalog
10091970
An de fabricație
2021
Ore de utilizare
6.951 h
Tara
Chile
Locatia masinii
Santiago, Chile
Stabilirea pretului
Preţ excl. TVA
78.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Cupă
Bucket
Acţionare - 4 roţi
Drive - 4 Wheel
Balansier - Standard
Stick - Standard
Product Link
Product Link
Iluminare
Lighting
Combustibil diesel cu conţinut ultraredus de sulf
Ultra Low Sulfur Diesel Fuel
Scaun cu suspensie pneumatică
Air Suspension Seat
Blocare diferenţial
Differential Lock
Direcţie - 2 roţi
Steering - 2 Wheel
Comenzi, joystick
Controls, Joystick
ROPS
ROPS
Alte informaţii
Online Owner's Manual
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
8
7
0
curăţare necesară
Da
s.o.s. taken
Da
battery box
Acceptabilă
cab or canopy
Acceptabilă
counterweight
Bună
crankcase guard / transmission guard
Acceptabilă
decals
Bună
engine enclosures
Acceptabilă
fenders
Acceptabilă
fuel tank
Bună
grab irons
Bună
hood
Acceptabilă
main frame welds
Bună
paint
Acceptabilă
radiator grill
Bună
rubber bumpers
Bună
steps / ladder
Bună
safety items
3
1
0
parking brake functioning
Da
rops
Da
plăcuţă de certificare rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
safety locks / pins
Da
service brakes functioning
Da
back up alarm
Bună
horn
Bună
seat belt / date
Acceptabilă
secondary exit
Bună
indicatoare, staţie operator, consolă
7
8
1
manual de operare şi întreţinere curent
Nu
catalog de piese curent
Nu
manual de siguranţă curent
Nu
air conditioner
Acceptabilă
dash console
Acceptabilă
door latches / seals
Acceptabilă
ems panel / warnings
Bună
floor boards / mats
Bună
gauges
Bună
glass/mirrors
Acceptabilă
headliner
Bună
heater / defroster
Acceptabilă
interior lights
Bună
meter replaced / working
Bună
radio type & condition
Necorespunzătoare
seat cushion / arm rest
Acceptabilă
seat suspension type / condition
Bună
switches
Acceptabilă
windshield wipers
Acceptabilă
motor
3
5
0
scăpări gaze
Nu
comprimare în radiator
Nu
nivelurile de lichid sunt ok?
Da
has engine been rebuilt?
Nu
bătaie
Nu
scurgeri ulei
Da
apă în ulei
Nu
air cleaners
Acceptabilă
anti-freeze color / level
Bună
engine supports
Bună
exhaust / muffler / stack
Bună
fuel injection system
Acceptabilă
oil filter condition / service hours
Acceptabilă
operating condition - engine
Acceptabilă
turbocharger / blower
Acceptabilă
sistem răcire
6
2
0
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive / type
Bună
hoses
Acceptabilă
radiator
Acceptabilă
shroud / guards
Bună
water pump
Bună
electric, sistem pornire şi încărcare
3
4
0
active codes
Da
radiator monobloc
Nu
ajutor eter
Nu
signal lights
Da
alternator
Bună
batteries / cables
Acceptabilă
electrical battery box
Acceptabilă
product link / condition
Bună
starter
Bună
wiring
Acceptabilă
work lights
Acceptabilă
transmisie
8
4
0
Nu
four speed shuttle
Da
Da
Nu
Nu
case
Bună
controls
Bună
cooler
Acceptabilă
lines / fittings - transmission
Acceptabilă
operating condition - transmission
Bună
pump
Bună
temp / pressure gauges
Acceptabilă
torque converter (stall speed)
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
transmission oil filter condition / service hours
Acceptabilă
valves
Bună
direcţie
5
5
0
punte faţă - direcţie
Acceptabilă
dispozitiv manual de măsură
Bună
conducte/racorduri - direcţie
Acceptabilă
steering column / tilt
Bună
cilindru direcţie
Bună
articulaţie direcţie
Bună
condiţie de funcţionare direcţie
Acceptabilă
steering pump
Acceptabilă
tijă legătură/capete tijă
Acceptabilă
wheel / joystick
Bună
frână
2
0
0
scurgeri - frână
Nu
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
5
10
0
scurgeri - sistem hidraulic
Da
accumulators
Bună
backhoe control valve
Acceptabilă
boom cylinder
Acceptabilă
bucket cylinder
Acceptabilă
control linkage
Bună
hose lines
Acceptabilă
hydraulic oil filter condition / service hours
Acceptabilă
lift cylinders
Bună
loader valve
Bună
overall operating condition - hydraulics
Acceptabilă
pumps
Acceptabilă
stick cylinder
Acceptabilă
swing cylinder
Acceptabilă
tank / sight glass / cap
Acceptabilă
tilt cylinder
Bună
ataşamente/unelte de lucru
tăietor de asfalt
Nu
furcă
Nu
ciocan hidraulic
Nu
măturătoare hidraulică
Nu
manevrare materiale
Nu
placă vibratoare
Nu
braţ şi balansier
2
6
0
braţ
Bună
ştifturi şi bucşe braţ
Acceptabilă
e stick condition
Acceptabilă
lonjeroane
Acceptabilă
balansier
Acceptabilă
ştifturi şi bucşe balansier
Acceptabilă
blocaj rotire
Bună
pivot rotire
Acceptabilă
front bucket
1
5
0
front bucket quick coupler
Nu
bucket bottom
Acceptabilă
bucket sides
Acceptabilă
cutting edges
Acceptabilă
loader frame
Bună
loader pins & bushings
Acceptabilă
tilt linkage
Acceptabilă
cupă spate
0
5
0
Nu
bucket bottom - rear bucket
Acceptabilă
bucket linkage
Acceptabilă
bucket mounts
Acceptabilă
bucket sides - rear bucket
Acceptabilă
teeth / adapters - rear bucket
Acceptabilă
axles / final drives
5
4
0
leaks
Da
magnetic plugs removed & checked?
Da
differential lock / operation
Bună
differential supports
Bună
differentials
Acceptabilă
four wheel drive operation
Bună
front final drives
Acceptabilă
rear final drives
Acceptabilă
trunion
Bună
universal joints
Bună
wheel lugs & rims
Acceptabilă
anvelope
Rezervă
Nu
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Stânga faţă
Ceat
50%
Nu
Da
Da
Stânga spate
Advance
70%
Nu
Da
Da
Dreapta faţă
Ceat
50%
Nu
Da
Da
Dreapta spate
chino
60%
Nu
Da
Da
stare generală
1
1
0
et product status report download
Nu
logged / active codes
Da
utilajul porneşte şi este funcţional
Da
anvelopele sunt umflate şi gata de utilizat
Nu
Nu
frame
Bună
general
Acceptabilă
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.