Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
buldoexcavatoare
CAT
Cautare rapida
Mesaj vânzătorului
CAT 420F2IT
2016
3144 Hours
FOLEY, INC.
Marca
CAT 420F2IT
Grup de produse
buldoexcavatoare
Numar de producere
HWD00860
Numar de stoc intern
EQ000012118
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 420F2IT
Acasă
Constructii
buldoexcavatoare
CAT
CAT 420F2IT
Fabricatie
2016
Citirea kilometrajului
3.144 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT420F2IT
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
68.500
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 420F2IT
Foley Inc.
Grup de produse
buldoexcavatoare
Numar de producere
HWD00860
Numar de stoc intern
EQ000012118
Număr de catalog
10109785
An de fabricație
2016
Ore de utilizare
3.144 h
Tara
Statele Unite ale Americii
Locatia masinii
MONROE, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
68.500
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Cupă
Bucket
Acţionare - 4 roţi
Drive - 4 Wheel
Antitangaj
Ride Control
Balansier - Extins
Stick - Extended
Presiune hidraulică auxiliară
Auxiliary Hydraulics Pressure
Etichetă EPA
EPA Label
Iluminare
Lighting
ROPS - Închis
ROPS - Enclosed
Combustibil diesel cu conţinut ultraredus de sulf
Ultra Low Sulfur Diesel Fuel
Scaun cu suspensie pneumatică
Air Suspension Seat
Comenzi, joystick
Controls, Joystick
Blocare diferenţial
Differential Lock
Schimbare automată
Auto Shift
Cuplă spate
Rear Coupler
Modificator model
Pattern Changer
Radio - Bluetooth
Radio - Bluetooth
Hidraulică auxiliară faţă
Front Auxiliary Hydraulics
Hidraulică auxiliară spate
Rear Auxiliary Hydraulics
Cuplă faţă
Front Coupler
Alte informaţii
PRICED WITH USED CAT MANUAL COUPLER INSTALLED TO REAR STICK, AND NEW CAT 24" DIGGINF BUCKET.
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Online Owner's Manual
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
11
6
0
curăţare necesară
Da
battery box
Bună
cab or canopy
Acceptabilă
Rust forming on right cab door
counterweight
Bună
crankcase guard / transmission guard
Bună
decals
Bună
engine enclosures
Bună
fenders
Bună
fuel tank
Bună
grab irons
Bună
hood
Acceptabilă
Bend. Possible adjustment required, difficult to latch.
main frame welds
Bună
paint
Bună
plastic (exterior)
Bună
radiator grill
Acceptabilă
Damage. Some missing hardware.
rubber bumpers
Acceptabilă
Wear
sheet metal
Acceptabilă
Dents in DEF tank cover panel
steps / ladder
Acceptabilă
Mild bends
safety items
4
0
0
rops
Da
plăcuţă de certificare rops
Da
back up alarm
Bună
horn
Bună
parking brake - safety items
Bună
seat belt / date
Bună
indicatoare, staţie operator, consolă
15
2
0
manual de operare şi întreţinere curent
Da
catalog de piese curent
Da
manual de siguranţă curent
Da
air conditioner
Acceptabilă
Functional - Bend in condenser from grill damage
dash console
Bună
door latches / seals
Bună
ems panel / warnings
Acceptabilă
Maintenance due lamp illuminated
floor boards / mats
Bună
gauges
Bună
glass/mirrors
Bună
headliner
Bună
heater / defroster
Bună
interior lights
Bună
meter replaced / working
Bună
monitoring panel / display
Bună
radio type & condition
Bună
seat cushion / arm rest
Bună
seat suspension type / condition
Bună
switches
Bună
windshield wipers
Bună
motor
4
0
0
scăpări gaze
Nu
nivelurile de lichid sunt ok?
Da
bătaie
Nu
scurgeri ulei
Nu
apă în ulei
Nu
note - motor
PM tag
anti-freeze color / level
Bună
Red
exhaust / muffler / stack
Bună
fuel injection system
Bună
operating condition - engine
Bună
sistem răcire
7
0
0
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
hoses
Bună
radiator
Bună
shroud / guards
Bună
water pump
Bună
electric, sistem pornire şi încărcare
5
0
0
signal lights
Da
Right front lamp inoperable
alternator
Bună
batteries / cables
Bună
starter
Bună
wiring
Bună
work lights
Bună
transmisie
6
0
0
Da
Nu
Nu
controls
Bună
operating condition - transmission
Bună
ride control
Bună
temp / pressure gauges
Bună
transmission - forward shifts
Bună
transmission - reverse shifts
Bună
direcţie
5
1
0
steering column / tilt
Acceptabilă
Lift support weak
cilindru direcţie
Bună
articulaţie direcţie
Bună
condiţie de funcţionare direcţie
Bună
tijă legătură/capete tijă
Bună
wheel / joystick
Bună
frână
2
0
0
parking brake operation
Bună
service brake operation
Bună
sistem hidraulic
12
2
0
backhoe control valve
Bună
cilindru braţ
Bună
basculator cupă şi troliu
Bună
cilindru cupă
Bună
articulaţie control
Bună
conducte furtun
Acceptabilă
Some bends and wear in hoses
cilindri ridicare
Bună
loader valve
Bună
cilindru lonjeron
Bună
condiţie de funcţionare generală - sistem hidraulic
Bună
cilindru balansier
Bună
cilindru rotire
Bună
tank / sight glass / cap
Acceptabilă
Hydraulic fluid level low
– cilindru înclinare
Bună
ataşamente/unelte de lucru
furcă
Nu
Forks currently installed on machine are not included with sale
braţ şi balansier
5
4
0
braţ
Acceptabilă
Scratches
ştifturi şi bucşe braţ
Acceptabilă
Mild tower play
e stick condition
Bună
lonjeroane
Acceptabilă
Some wear to pads
balansier
Acceptabilă
Scratches
ştifturi şi bucşe balansier
Bună
blocaj rotire
Bună
pivot rotire
Bună
blocaj transport
Bună
front bucket
6
0
0
front bucket quick coupler
Da
front bucket notes
CAT GP bucket. Serial plate missing.
bucket floor
Bună
bucket sides
Bună
cutting edges
Bună
loader frame
Bună
loader pins & bushings
Bună
tilt linkage
Bună
cupă spate
5
0
0
Da
MANUAL COUPLER
bucket brand / sn #
CAT 24 inch GP bucket
bucket bottom - rear bucket
Bună
Mild dents
bucket linkage
Bună
bucket mounts
Bună
bucket sides - rear bucket
Bună
teeth / adapters - rear bucket
Bună
axles / final drives
8
0
0
differential lock / operation
Bună
diferenţiale
Bună
arbore motor
Bună
four wheel drive operation
Bună
punte faţă
Bună
punte spate
Bună
fus
Bună
ştifturi şi jante roată
Bună
anvelope
Dimensiune anvelopă faţă
12.5/80-18
Dimensiune anvelope spate
19.5L24
Marcă/serie
Adâncime suprafaţă rulare 1/32"
Durată de viaţă rămasă: %
Reşapate
Secţiuni/bucăţi suprafaţă rulare
Secţiune laterală
Stânga faţă
Deestone Dumper Power + - 4mm
12
Stânga spate
Titan ITL - 20mm
58
Dreapta faţă
Titan Contractor II - 7mm
21
Da
Dreapta spate
Titan ITL - 20mm
58
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 420F2IT - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.