Caterpillar 160M3AWD

Caterpillar 160M3AWD

Preţ
389.900 USD
Fabricatie
2016
Citirea kilometrajului
2070 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 160M3AWD
Grup de produseautogreder minier
Numar de producereN9T00183
Numar de stoc intern18G01155
Număr de catalogCU4420138
An de fabricație2016
Ore de utilizare2070 h
TaraStatele Unite ale Americii
Locatia masiniiWilliston, ND
Stabilirea pretului
Preţ excl. TVA$ 389.900
TVA-
Preţ incl. TVA-
Detalii
Accesorii
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
Alte informaţii*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNT, SNOW WING, FRAME READY
*MOUNTING, WARNING LIGHT
*TRANSMISSION, AUTOSHIFT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE+6(WM,WT+F,DA1,DA2,FL,RIP)
CAB, PLUS (ANTI-ICING GLASS)
CAMERA, REAR VISION
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
RIPPER/SCARIFIER
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELEC, EXTREME DUTY
CAB, PREMIUM (INTERIOR)
CONTROL,AUTO ARTICULATION-DEMO
COLD WEATHER PLUS PACKAGE AWD
MSO ACRRO ENG S/N SYE12099
TIRES,17.5R25 MX XSNO+ * G2 MP
MOLDBOARD, 16 FT
Features
Accesorii
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
Alte informaţii*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNT, SNOW WING, FRAME READY
*MOUNTING, WARNING LIGHT
*TRANSMISSION, AUTOSHIFT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE+6(WM,WT+F,DA1,DA2,FL,RIP)
CAB, PLUS (ANTI-ICING GLASS)
CAMERA, REAR VISION
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
RIPPER/SCARIFIER
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELEC, EXTREME DUTY
CAB, PREMIUM (INTERIOR)
CONTROL,AUTO ARTICULATION-DEMO
COLD WEATHER PLUS PACKAGE AWD
MSO ACRRO ENG S/N SYE12099
TIRES,17.5R25 MX XSNO+ * G2 MP
MOLDBOARD, 16 FT
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
TRACTOR & EQUIPMENT CO.Consultați InventarulwebsiteSelecteaza modul de contact
William Gibbs
Telefon:+1 406 656 0202
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon