Caterpillar 160M2

Caterpillar 160M2

Preţ
209.900 USD
Fabricatie
2013
Citirea kilometrajului
7258 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 160M2
Grup de produseautogreder minier
Numar de producereR9L00202
Numar de stoc intern18G01012
Număr de catalogCU4412460
An de fabricație2013
Ore de utilizare7258 h
TaraStatele Unite ale Americii
Locatia masiniiWilliston, ND
Stabilirea pretului
Preţ excl. TVA$ 209.900
TVA-
Preţ incl. TVA-
Detalii
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiSNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 2 (FL, RIP)
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE 2
DOMESTIC TRUCK
FENDERS, FRONT, NON-AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO HITCH
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
WEATHER, COLD PLUS
Features
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiSNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 2 (FL, RIP)
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE 2
DOMESTIC TRUCK
FENDERS, FRONT, NON-AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO HITCH
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
WEATHER, COLD PLUS
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
TRACTOR & EQUIPMENT CO.Consultați InventarulwebsiteSelecteaza modul de contact
William Gibbs
Telefon:+1 406 656 0202 ext 235
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon