Caterpillar 16H

Caterpillar 16H

Preţ
310.665 USD
Fabricatie
2006
Citirea kilometrajului
5647 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 16H
Grup de produseautogreder minier
Numar de producereATS00565
Numar de stoc internCA-135112
Număr de catalogCU4538796
An de fabricație2006
Ore de utilizare5647 h
TaraCanada
Locatia masiniiCalgary, AB
Stabilirea pretului
Preţ excl. TVA$ 310.665
TVA-
Preţ incl. TVA-
Detalii
Nota generala (1-5)condition iconcondition iconempty iconempty iconempty icon  2/5
Alte informaţiiTHE FOLLOWING ITEMS WERE RECENTLY COMPLETED: REPAIRED RIGHT HAND SIDE ENGINE ENCLOSURE DOOR HOLD ROD MOUNT INSERTS. REPLACED EXPIRED SEAT BELT. REPLACED REAR WINDOW WASHER. CONNECTED AIR DUCTING ON THE CAB FLOOR BOTH SIDES. TROUBLESHOT TRANSMISSION OIL LEAK - SEVERAL LEAKS WERE FOUND WHICH WOULD HAVE RESULTED IN HAVING TO REMOVE THE TRANSMISSION - THIS WAS NOT COMPLETED AND THE MACHINE WILL BE SOLD WITH THIS IN AS IS CONDITION. REPAIRED LEAK AT LEFT HAND SIDE TANDEM COVER. REPLACED DAMAGED FIBER GLASS BEHIND SEAT. REPLACED CABIN AIR FILTER COVER LATCHES AND THE PLATE ASSEMBLY. REINSTALLED AIR HOSE ON THE TURBO. REPLACED SMALL RAD HOSE. REPAIRED LEFT HAND SIDE STEERING CYLINDER HEAD. STRAIGHTENED STABILIZER LINK (ROD BETWEEN TIE ROD). WASHED MACHINE.

MACHINE HAD A REBUILD COMPLETED IN DECEMBER 2014. SCOPE OF REBUILD IS AVAILABLE UPON REQUEST.
Features
Alte informaţiiTHE FOLLOWING ITEMS WERE RECENTLY COMPLETED: REPAIRED RIGHT HAND SIDE ENGINE ENCLOSURE DOOR HOLD ROD MOUNT INSERTS. REPLACED EXPIRED SEAT BELT. REPLACED REAR WINDOW WASHER. CONNECTED AIR DUCTING ON THE CAB FLOOR BOTH SIDES. TROUBLESHOT TRANSMISSION OIL LEAK - SEVERAL LEAKS WERE FOUND WHICH WOULD HAVE RESULTED IN HAVING TO REMOVE THE TRANSMISSION - THIS WAS NOT COMPLETED AND THE MACHINE WILL BE SOLD WITH THIS IN AS IS CONDITION. REPAIRED LEAK AT LEFT HAND SIDE TANDEM COVER. REPLACED DAMAGED FIBER GLASS BEHIND SEAT. REPLACED CABIN AIR FILTER COVER LATCHES AND THE PLATE ASSEMBLY. REINSTALLED AIR HOSE ON THE TURBO. REPLACED SMALL RAD HOSE. REPAIRED LEFT HAND SIDE STEERING CYLINDER HEAD. STRAIGHTENED STABILIZER LINK (ROD BETWEEN TIE ROD). WASHED MACHINE.

MACHINE HAD A REBUILD COMPLETED IN DECEMBER 2014. SCOPE OF REBUILD IS AVAILABLE UPON REQUEST.
Condiții
Bună
Acceptabilă
Necorespunzătoare
  • aspect general
  • safety items
  • indicatoare, staţie operator, consolă
  • motor
  • sistem răcire
  • electric, sistem pornire şi încărcare
  • transmisie
  • direcţie
  • frână
  • sistem hidraulic
  • lamă
  • drivechain / tandems
  • plug
  • anvelope
aspect general
  • Da
  • Da
  • Bună
  • Acceptabilă
  • AcceptabilăMinor denting on left-hand side of cab.
  • Acceptabilă
  • NecorespunzătoareMissing decals from gooseneck
  • AcceptabilăDryBar has a normal contact
  • NecorespunzătoareRight hand side engine enclosure door hold rod mount inserts pulled out of the fuel tank
  • AcceptabilăGooseneck looks to have been repaired
  • Bună
  • Bună
  • Bună
  • AcceptabilăMinor scratches and chipping paint
  • Bună
  • Bună
  • Bună
  • Acceptabilă
  • AcceptabilăRight hand side latter bottom wrung has minor bend
safety items
  • Da
  • Nu
  • Da
  • Bună
  • Bună
  • Bună
  • BunăTested park brake on loading dock
  • Bună
  • NecorespunzătoareSeat belt out of date Oct 2014
indicatoare, staţie operator, consolă
  • Nu
  • Nu
  • Nu
  • Cabin air filter cover missing latches. Fiber glass behind seat damage from cover not being retained properly. Cab is dirty and smells like cigarettes.
  • Bună
  • Acceptabilă
  • AcceptabilăLeft-hand side door latch striker worn door has small amount of movement when closed
  • Acceptabilă
  • AcceptabilăRPM gauge has minor scratching
  • NecorespunzătoareBoth side view mirrors have damage that affects the image you see
  • Bună
  • NecorespunzătoareAir ducting on right hand side of cab is not connected
  • Bună
  • Bună
  • Bună
  • BunăCat CD radio
  • AcceptabilăDirty but in OK condition
  • NecorespunzătoareSuspension is worn out cant adjust for a comfortable ride
  • NecorespunzătoareRear window washer fluid not working
  • NecorespunzătoareRight hand side lower window wiper blade failing
motor
  • Nu
  • Nu
  • NuEngine oil level slightly low
  • Nu
  • Nu
  • Nu
  • Nu
  • Normal
  • Normal
  • AcceptabilăEngine air filter condition OK. Engine air filter restriction indicator is very cloudy and hard to read.
  • BunăELC - 35C
  • Bună
  • AcceptabilăExhaust piping from turbo to muffler is dented
  • Bună
  • Bună
  • BunăSmall amount of material/debris present in filter, nothing concerning.
  • Bună
  • NecorespunzătoareAir piping off turbo not installed correctly.
sistem răcire
  • Nu
  • Bună
  • NecorespunzătoareAC condenser cooler fins in very poor condition
  • Bună
  • BunăHydraulically driven
  • NecorespunzătoareSmall red hose ripped in multiple places. Coolant test port in rad piping replaced with pressure test port.
  • Bună
  • Bună
  • Bună
electric, sistem pornire şi încărcare
  • DaActive event E861(1) manual alignment required
  • Nu
  • Da
  • Da
  • Da
  • Bună
  • AcceptabilăSome battery terminal corrosion present
  • AcceptabilăProduct link ECM has active eventE861(1) Clock manual alignment required.
  • Bună
  • BunăMultiple new harnesses installed recently
  • Bună
transmisie
  • Nu
  • DaTransmission oil leak further troubleshooting required determine source of leak.
  • Da
  • Nu
  • Transmission sample test port replaced with plug.
  • AcceptabilăMultiple minor leaks from tranny case, no significant leak from case.
  • Bună
  • Bună
  • Bună
  • Acceptabilă
  • Bună
  • NecorespunzătoareTransmission oil leak further troubleshooting required to determine the source of the leak.
  • Bună
  • Bună
  • Bună
  • AcceptabilăFilter contained some metal debris, not an excessive amount.
  • Bună
direcţie
  • Bună
  • Bună
  • Bună
  • Bună
  • NecorespunzătoareLeft hand side steering cylinder retaining nut broken. Right and left hand side steering cylinders have excessive play at the barrel mounts.
  • Bună
  • Bună
  • Acceptabilă
  • Bună
  • Bună
  • NecorespunzătoareSupplemental steering power cable removed from motor and cable taped off.
  • AcceptabilăLeft hand side tire rod end has some play, starting to become excessive recommend changing tire rod end.
  • BunăWheel
  • Bună
frână
  • Bună
  • Acceptabilă
  • Acceptabilă
  • Bună
  • BunăTested park brake on loading dock
  • Bună
  • BunăPerform service brake test as per SIS fourth gear forward
sistem hidraulic
  • Nu
  • Hydraulic test port replaced with pressure test port
  • Bună
  • NecorespunzătoareCircle Drive very low on oil
  • AcceptabilăCircle side shift cylinder has play at Rod and barrel ends, recommend new bearings. Can work in current condition.
  • Bună
  • AcceptabilăFilter contained a small amount of metal debris, OK
  • Bună
  • Bună
  • AcceptabilăLift cylinders have play at ball socket and but no shims to remove recommend new bearings. Can work in current condition
  • Bună
  • Bună
  • Bună
  • AcceptabilăSaddle pan is damaged but still functions
  • AcceptabilăSide shift cylinder has normal play at rod end mount
  • AcceptabilăHydraulic fill strainer dirty with debris
  • Bună
lamă
  • Acceptabilă
  • NecorespunzătoareLower circle frame on right hand side has shim for brass striking out, frame looks to be heavily worn.
  • NecorespunzătoareCircle shoes and inserts worn out. Some worn under 10%
  • AcceptabilăCutting edge in good condition. Needs one bolt replaced.
  • AcceptabilăSee notes under cylinders for condition
  • BunăMould board has new skin welded on
  • Bună
  • Bună
  • AcceptabilăRing gear at its worst wear is approximately 60-70% worn. Circle Drive pinion gear looks to have the same amount of wear.
  • AcceptabilăNormal contact wear, OK.
  • Acceptabilă
drivechain / tandems
  • Bună
  • Bună
  • NecorespunzătoareLeft-hand side and Im looking at cover
  • Bună
  • Bună
  • NecorespunzătoareLeft-hand side tandem leaking at cover
  • Acceptabilă
plug
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • Bună
  • NecorespunzătoareRipper tips over 50% worn
anvelope
  • Da
  • Front right tire tread in bad condition
  • 18.00R25
Marcă/serie Adâncime suprafaţă rulare 1/32" Durată de viaţă rămasă: % Reşapate Secţiuni/bucăţi suprafaţă rulare Secţiune laterală
Left CenterBridgestone4070NuDaNu
Left FrontBridgestone3665NuDaDa
Left RearBridgestone4170NuDaNu
Right CenterBridgestone4270NuDaNu
Right FrontGoodyear4770DaDaDa
Right RearBridgestone4170NuDaDa
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
CATERPILLAR FINANCIAL SERVICES CORPORATIONConsultați InventarulSelecteaza modul de contact
Please Contact your local Cat Dealer
Canada
Telefon:+1 877 228 3519
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon