Caterpillar 140M3 AWDX

Caterpillar 140M3 AWDX

Preţ
304.000 USD
Fabricatie
2015
Citirea kilometrajului
2230 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 140M3 AWDX
Grup de produseautogreder minier
Numar de producereN9J00255
Numar de stoc internAA006035U
Număr de catalogCU4655506
An de fabricație2015
Ore de utilizare2230 h
TaraStatele Unite ale Americii
Locatia masiniiHurricane, UT
Stabilirea pretului
Preţ excl. TVA$ 304.000
TVA-
Preţ incl. TVA-
Detalii
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiSNOWARRG)
XSLOPE
PRICED 08/06/20 (BASE+5
TIRES, 17.5R25 BS VKT * D2A MP
GRADE CONTROL X SLOPE
LIFT GROUP, FRONT MOUNTING
TRANSMISSION, AUTOSHIFT
LIGHT, LED WARNING STROBE
S/N N9J00255
PUSH PLATE, COUNTERWEIGHT
LANE 3 ORDER
PRECLEANER, SY-KLONE
SNOW ARRANGEMENT
STARTER, ELEC, EXTREME DUTY
TRANSFER FROM:WYOMING MACHINERY
MIRRORS, OUTSIDE HEATED 24V
MOUNT,SNOW WING,FRAME RDY HAL
PRODUCT LINK, SATELLITE PLE631
LIGHTS, WORKING, PLUS, HALOGEN
ANTIFREEZE WINDSHIELD WASHER
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
LIGHTS, FRONT HEADLIGHTS, HIGH
JOYSTICK CONTROLS, ADVANCED
COLD WEATHER PLUS PACKAGE AWD
ACCUMULATORS, BLADE LIFT
CAB, PLUS (INTERIOR)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
LANGUAGE, ENGLISH
SEAT BELT
ARTICULATION GUARD
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
MOUNTING, WARNING LIGHT
BASE + 5 (WM,WT,DA1,FL,RIP)
Features
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiSNOWARRG)
XSLOPE
PRICED 08/06/20 (BASE+5
TIRES, 17.5R25 BS VKT * D2A MP
GRADE CONTROL X SLOPE
LIFT GROUP, FRONT MOUNTING
TRANSMISSION, AUTOSHIFT
LIGHT, LED WARNING STROBE
S/N N9J00255
PUSH PLATE, COUNTERWEIGHT
LANE 3 ORDER
PRECLEANER, SY-KLONE
SNOW ARRANGEMENT
STARTER, ELEC, EXTREME DUTY
TRANSFER FROM:WYOMING MACHINERY
MIRRORS, OUTSIDE HEATED 24V
MOUNT,SNOW WING,FRAME RDY HAL
PRODUCT LINK, SATELLITE PLE631
LIGHTS, WORKING, PLUS, HALOGEN
ANTIFREEZE WINDSHIELD WASHER
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
LIGHTS, FRONT HEADLIGHTS, HIGH
JOYSTICK CONTROLS, ADVANCED
COLD WEATHER PLUS PACKAGE AWD
ACCUMULATORS, BLADE LIFT
CAB, PLUS (INTERIOR)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
LANGUAGE, ENGLISH
SEAT BELT
ARTICULATION GUARD
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
MOUNTING, WARNING LIGHT
BASE + 5 (WM,WT,DA1,FL,RIP)
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
WHEELER MACHINERY CO.Consultați InventarulwebsiteSelecteaza modul de contact
Used Dealer
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon