Caterpillar 140 M2

Caterpillar 140 M2

Preţ
138.000 USD
Fabricatie
2012
Citirea kilometrajului
6142 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 140 M2
Grup de produseautogreder minier
Numar de producereM9D01037
Numar de stoc internMJ004545
Număr de catalogCU4607704
An de fabricație2012
Ore de utilizare6142 h
TaraStatele Unite ale Americii
Locatia masiniiDevils Lake, ND
Stabilirea pretului
Preţ excl. TVA$ 138.000
TVA-
Preţ incl. TVA-
Detalii
Accesorii
Aer condiţionatAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
IluminareLIGHTING
DIRECŢIE JOYSTICKJOYSTICK STEERING
Alte informaţii14' MOLDBOARD
BLADE EXTENSION
CIRCLE CLUTCH
ETHER AID
FENDERS
MIRRORS
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE + 4 (WM,WT,FL,RIP)
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER (SNOW)
STARTER, ELECTRIC, HEAVY DUTY
DIFFERENTIAL LOCK
DEFROSTER FAN
BRIDGESTONE 17.5R25 VKT, FT NEW, REAR @ 50%
Features
Accesorii
Aer condiţionatAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
IluminareLIGHTING
DIRECŢIE JOYSTICKJOYSTICK STEERING
Alte informaţii14' MOLDBOARD
BLADE EXTENSION
CIRCLE CLUTCH
ETHER AID
FENDERS
MIRRORS
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE + 4 (WM,WT,FL,RIP)
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER (SNOW)
STARTER, ELECTRIC, HEAVY DUTY
DIFFERENTIAL LOCK
DEFROSTER FAN
BRIDGESTONE 17.5R25 VKT, FT NEW, REAR @ 50%
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
BUTLER MACHINERY COMPANYConsultați InventarulwebsiteSelecteaza modul de contact
Used Sales
Telefon:+1 701 2981700
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources