Caterpillar 140M2

Caterpillar 140M2

Preţ
219.000 USD
Fabricatie
2011
Citirea kilometrajului
3790 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 140M2
Grup de produseautogreder minier
Numar de producereM9D00505
Numar de stoc internM9D505
Număr de catalogCU1560967
An de fabricație2011
Ore de utilizare3790 h
TaraStatele Unite ale Americii
Locatia masiniiGillette, WY
Stabilirea pretului
Preţ excl. TVA$ 219.000
TVA-
Preţ incl. TVA-
Detalii
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiPhotos taken April 2020

LANE 3 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
PRECLEANER (SNOW)
BASE & 5 (WM,WT,DA1,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
PRODUCT LINK, PL321
LANGUAGE, ENGLISH
COMFORT PACKAGE
CAMERA, REAR VISION
MIRRORS, OUTSIDE HEATED
HEATER, ENGINE COOLANT, 120V
COOLANT, -40C (-40F)
ROLL ON-ROLL OFF
ACCUMULATORS, BLADE LIFT
SNOW ARRANGEMENT
INSTALLATION AR- BOX FRAME
NO ACCUGRADE
ARTICULATION GUARD
CAB, PLUS - ANTI-ICING READY
TIRES, 14.0R24 MX XSNO+ 1* MP
LIFT GROUP, MANUAL 1.5"
Features
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiPhotos taken April 2020

LANE 3 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
PRECLEANER (SNOW)
BASE & 5 (WM,WT,DA1,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
PRODUCT LINK, PL321
LANGUAGE, ENGLISH
COMFORT PACKAGE
CAMERA, REAR VISION
MIRRORS, OUTSIDE HEATED
HEATER, ENGINE COOLANT, 120V
COOLANT, -40C (-40F)
ROLL ON-ROLL OFF
ACCUMULATORS, BLADE LIFT
SNOW ARRANGEMENT
INSTALLATION AR- BOX FRAME
NO ACCUGRADE
ARTICULATION GUARD
CAB, PLUS - ANTI-ICING READY
TIRES, 14.0R24 MX XSNO+ 1* MP
LIFT GROUP, MANUAL 1.5"
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
WYOMING MACHINERYConsultați InventarulwebsiteSelecteaza modul de contact
Used Equipment Sales
Telefon:+1 307 472 1000
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources