Caterpillar 140 M2 AWD

Caterpillar 140 M2 AWD

Preţ
150.000 USD
Fabricatie
2013
Citirea kilometrajului
6040 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 140 M2 AWD
Grup de produseautogreder minier
Numar de producereM9J00791
Numar de stoc internMJ004232
Număr de catalogCU4386380
An de fabricație2013
Ore de utilizare6040 h
TaraStatele Unite ale Americii
Locatia masiniiDevils Lake, ND
Stabilirea pretului
Preţ excl. TVA150.000 USD
TVA USD
Preţ incl. TVA USD
Detalii
Accesorii
Aer condiţionatAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
IluminareLIGHTING
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
TRACŢIUNE INTEGRALĂALL WHEEL DRIVE
SCHIMBARE AUTOMATĂAUTO SHIFT
DIRECŢIE JOYSTICKJOYSTICK STEERING
Alte informaţii14' MOLDBOARD
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
MIRRORS
REARVIEW CAMERA
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
BS 14.00R24 VKT @ 50% @ 5,792 HR
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
WEATHER, COLD PLUS
Features
Accesorii
Aer condiţionatAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
IluminareLIGHTING
Combustibil diesel cu conţinut ultraredus de sulfULTRA LOW SULFUR DIESEL FUEL
TRACŢIUNE INTEGRALĂALL WHEEL DRIVE
SCHIMBARE AUTOMATĂAUTO SHIFT
DIRECŢIE JOYSTICKJOYSTICK STEERING
Alte informaţii14' MOLDBOARD
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
MIRRORS
REARVIEW CAMERA
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
BS 14.00R24 VKT @ 50% @ 5,792 HR
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
WEATHER, COLD PLUS
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
BUTLER MACHINERY COMPANYConsultați InventarulwebsiteSelecteaza modul de contact
Used Sales
Telefon:+1 701 298 1700
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon