Caterpillar 140H

Caterpillar 140H

Preţ
119.000 USD
Fabricatie
2006
Citirea kilometrajului
4770 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 140H
Grup de produseautogreder minier
Numar de producereAPM02789
Numar de stoc internAA003739U
Număr de catalogCU4655043
An de fabricație2006
Ore de utilizare4770 h
TaraStatele Unite ale Americii
Locatia masiniiOgden, UT
Stabilirea pretului
Preţ excl. TVA$ 119.000
TVA-
Preţ incl. TVA-
Detalii
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiEMA
LINES, PLOW/DOZER ANGLE RH
ANTIFREEZE, -50C (-58F)
UTM0226E5A
ATT0163E8A
LIGHTS, MID-FRAME
WINDOWS, SLIDING SIDE,LP
UTM0202E2A
UTM0222E9A
ATT0169ELA
ATT0166E5A
HYDRAULICS, BASE & 6 FUNCTIONS
RADIO READY, ENTERTAINMENT
ALTERNATOR, 100 AMP
POWER PORT, 12V ACCESSORY, LP
GUARD, BRAKE LINES
WIPER/WASHER, REAR, LP
SEAT, CLOTH,CONTOUR AIR
PRECLEANER, TURBINE-TYPE
CONVERTER, COMMUNICATION
LIGHTS, CAB/BAR MOUNTED, HIGH
SNOW ARRANGEMENT, A/C
LINES, PLOW/DOZER LIFT-RIGHT
DOMESTIC TRUCK
ACCUMULATORS, BLADE LIFT
MIRRORS, DUAL INSIDE
MOUNT, SNOW WING, FRAME READY
LIGHT, WARNING BEACON
CERT EMISSIONS, EPA
BLADE, 14' X 24" X 7/8"
TIRES, 17.5R25 MX XSNO+ 1* MP
CUTTING EDGE, 14' BLADE
PRICED 08/06/20 DA
Features
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiEMA
LINES, PLOW/DOZER ANGLE RH
ANTIFREEZE, -50C (-58F)
UTM0226E5A
ATT0163E8A
LIGHTS, MID-FRAME
WINDOWS, SLIDING SIDE,LP
UTM0202E2A
UTM0222E9A
ATT0169ELA
ATT0166E5A
HYDRAULICS, BASE & 6 FUNCTIONS
RADIO READY, ENTERTAINMENT
ALTERNATOR, 100 AMP
POWER PORT, 12V ACCESSORY, LP
GUARD, BRAKE LINES
WIPER/WASHER, REAR, LP
SEAT, CLOTH,CONTOUR AIR
PRECLEANER, TURBINE-TYPE
CONVERTER, COMMUNICATION
LIGHTS, CAB/BAR MOUNTED, HIGH
SNOW ARRANGEMENT, A/C
LINES, PLOW/DOZER LIFT-RIGHT
DOMESTIC TRUCK
ACCUMULATORS, BLADE LIFT
MIRRORS, DUAL INSIDE
MOUNT, SNOW WING, FRAME READY
LIGHT, WARNING BEACON
CERT EMISSIONS, EPA
BLADE, 14' X 24" X 7/8"
TIRES, 17.5R25 MX XSNO+ 1* MP
CUTTING EDGE, 14' BLADE
PRICED 08/06/20 DA
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
WHEELER MACHINERY CO.Consultați InventarulwebsiteSelecteaza modul de contact
Used Dealer
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon