Caterpillar 12M3

Caterpillar 12M3

Preţ
178.000 USD
Fabricatie
2017
Citirea kilometrajului
2611 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 12M3
Grup de produseautogreder minier
Numar de producereN9F00719
Numar de stoc internU106944
Număr de catalogCU4613500
An de fabricație2017
Ore de utilizare2611 h
TaraStatele Unite ale Americii
Locatia masiniiLubbock, TX
Stabilirea pretului
Preţ excl. TVA$ 178.000
TVA-
Preţ incl. TVA-
Detalii
Nota generala (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiLIGHT, LED WARNING STROBE
CONTROL,AUTO ARTICULATION-DEMO
TIRES, 14.0-24 14 PLY BIAS
PRODUCT LINK, SATELLITE PLE631
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
STARTER, ELECTRIC, HEAVY DUTY
JOYSTICK CONTROLS, BASIC
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
CAB, PLUS (INTERIOR)
MIRRORS, OUTSIDE MOUNTED
BASE + 2 (FL,RIP)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
GUARD GP, HITCH
COLD WEATHER PACKAGE
LANGUAGE, ENGLISH
SEAT BELT
DRAIN, HIGH SPEED, ENGINE OIL
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
COOLANT, 50/50, -35C (-31F)
MOUNTING, WARNING LIGHT
Features
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiLIGHT, LED WARNING STROBE
CONTROL,AUTO ARTICULATION-DEMO
TIRES, 14.0-24 14 PLY BIAS
PRODUCT LINK, SATELLITE PLE631
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
STARTER, ELECTRIC, HEAVY DUTY
JOYSTICK CONTROLS, BASIC
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
CAB, PLUS (INTERIOR)
MIRRORS, OUTSIDE MOUNTED
BASE + 2 (FL,RIP)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
GUARD GP, HITCH
COLD WEATHER PACKAGE
LANGUAGE, ENGLISH
SEAT BELT
DRAIN, HIGH SPEED, ENGINE OIL
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
COOLANT, 50/50, -35C (-31F)
MOUNTING, WARNING LIGHT
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
WARREN CATConsultați InventarulwebsiteSelecteaza modul de contact
Daniel Brannon
Telefon:+1 806 677 5867
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources