Caterpillar 12M3 AWD

Caterpillar 12M3 AWD

Preţ
297.000 USD
Fabricatie
2018
Citirea kilometrajului
1595 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaCaterpillar 12M3 AWD
Grup de produseautogreder minier
Numar de producereN9B00607
Numar de stoc intern454863
Număr de catalogCU4452283
An de fabricație2018
Ore de utilizare1595 h
TaraStatele Unite ale Americii
Locatia masiniiGrand Junction, CO
Stabilirea pretului
Preţ excl. TVA297.000 USD
TVA USD
Preţ incl. TVA USD
Detalii
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiCAT CERTIFIED USED
1575 MWL 9/8/20
ARTICULATION GUARD
150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY-1400
C9 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER,COMMUNICATION (CB
COOLANT, 50/50, -35C (-31F)
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, STNDRD, W/OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHTS, ARM, FOLD DOWN
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
NO ACCUGRADE
OIL, HYDRAULIC, 10W
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RADIO,12V,AM/FM,WTHRBAND/BL
RIPPER MOUNTNG
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES, 14.0R24 BS VKT * G2 MP
TRANS OIL & FAN BRAKE BYPASS
WIPER/WASHER, REAR
TRIMBLE
TRIMBLE GCS BASE KIT
Features
Accesorii
APĂRĂTOARE, TRANSMISIEGUARD, TRANSMISSION
Alte informaţiiCAT CERTIFIED USED
1575 MWL 9/8/20
ARTICULATION GUARD
150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY-1400
C9 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER,COMMUNICATION (CB
COOLANT, 50/50, -35C (-31F)
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, STNDRD, W/OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHTS, ARM, FOLD DOWN
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
NO ACCUGRADE
OIL, HYDRAULIC, 10W
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RADIO,12V,AM/FM,WTHRBAND/BL
RIPPER MOUNTNG
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES, 14.0R24 BS VKT * G2 MP
TRANS OIL & FAN BRAKE BYPASS
WIPER/WASHER, REAR
TRIMBLE
TRIMBLE GCS BASE KIT
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
WAGNER EQUIPMENT COConsultați InventarulwebsiteSelecteaza modul de contact
Used Equipment
Telefon:+1 303 900 5875
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon