Agco MT755E

Agco MT755E

Preţ
275.000 USD
Fabricatie
2017
Citirea kilometrajului
3161 h
E-mail x
Nume

Adresa mea de e-mail:*

Adresa e-mail a prietenului meu:*

Informatii aditionale:

Informatii de baza
MarcaAgco MT755E
Grup de produsetractoare agricole
Numar de producereC0755CHNBC1031
Numar de stoc internAG0001332
Număr de catalogCU4433123
An de fabricație2017
Ore de utilizare3161 h
TaraStatele Unite ale Americii
Locatia masiniiBakersfield, CA
Stabilirea pretului
Preţ excl. TVA$ 275.000
TVA-
Preţ incl. TVA-
Detalii
Tip tractorTractor pentru ferme
Features
Alte informaţiiSTD 2YR/2000HR/0 DED EXPIRES 7/24/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 7/24/22
AGP1574725-00

(2600 LBS) WITH BRACKET 717 LBS
(3500 LBS)
(ILO PIVOTING STEP)
1000 RPM, 1.75 INCH 20 SPLINE
16F X 4R, STANDARD GAUGE
179 GALLON FUEL CAPACITY
18 UNDERCARRIAGE WEIGHTS @
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
26 FRONT WEIGHTS @ 100 LBS EACH
28 IDLER WEIGHTS @ 125 LBS EACH
3-POINT HITCH WITH 16,000 LBS
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
72" TO 88"
75 LBS EACH (1350 LBS) C241010
80" GAUGE SETTING
AM/FM WEATHERBAND RADIO WITH
AND HARDWARE FOR A TOTAL
AND HARDWARE FOR A TOTAL WEIGHT
ASAE TYPE 3 PTO
AUTOMATIC CLIMATE CONTROL
BLUETOOTH/USB
BOTTOM STEP 24 INCHES FROM
CONTROLS AUXILIARY POWER IN
DECELERATOR PEDAL
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS:
DELUXE CAB, INCLUDES:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
DRAIN
ENGLISH OPERATOR MANUAL/DECALS
EXTERNAL ELECTRIC MIRRORS
FOR 3-POINT HITCH
GROUND LEVEL
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
LEFT/RIGHT SIDE SUN VISORS
LESS TRAILER BRAKES
LIFT CAPACITY
MEDIUM WIDTH FRONT IDLERS
MEDIUM WIDTH POLY MIDWHEELS
MEDIUM WIDTH REAR DRIVER WHEELS
OF 3,358 LBS
PACKING, DOMESTIC TRUCK
REAR FACING
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM
ROCKER SWITCH
RUBBER
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
WEIGHT OF 1,600 LBS
WITH TWO BRACKETS @ 98 LBS EACH
Trimiteți o ofertă
Toate gata!

Oferta dvs. a fost trimisă cu succes. Vânzătorul va fi în contact în curând!

Mesaj vânzătorului
QUINN COMPANYConsultați InventarulwebsiteSelecteaza modul de contact
or Mark McClellan Lars Hannell
Telefon:+1 562 4634795
Comentarii
Nume:Companie:E-mail:Numărul De Telefon Al Companiei:Oraș:Țară:
Doresc raspunsul vanzatorului prin:E-MailTelefon