X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28008 machines for sale
Filtrul actual
Grup de produse
Agricultură
x
tractoare agricole
x
filtre de căutare
Grup de produse
-
Marca
+
Preţ (USD)
+
-
An de fabricație
+
-
Ore de utilizare
+
-
Certification
+
Comerciant
+
Tara
+
Caracteristici
+

tractoare agricole

Get an email alert when new equipment matching "Filtrul actual" will be added.

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

208 Rezultate pentru "Filtrul actual"
1..678..18
Afiseaza: 73 - 84 Sorteaza dupa:   anunturi/pagina
John Deere & CO. 6125M, 79.920 USDtractoare agricole
Willmar, MN, US
Fabricatie: 2013, Citirea kilometrajului: 916 h
ZIEGLER AG EQUIPMENT
Challenger MT765C, 162.112 USDtractoare agricole
De Forest, WI, US
Fabricatie: 2012, Citirea kilometrajului: 2887 h
ZIEGLER AG EQUIPMENT
Mahindra 105P, 44.930 USDtractoare agricole
Chillicothe, MO, US
Fabricatie: 2017, Citirea kilometrajului: 292 h
ZIEGLER AG EQUIPMENT
Challenger MT665D, 109.000 USDtractoare agricole
Billings, MT, US
Fabricatie: 2012, Citirea kilometrajului: 659 h
TRACTOR & EQUIPMENT CO.
Massey Ferguson MF5445, 9.900 USDtractoare agricole
Yuma, AZ, US
Fabricatie: 2011, Citirea kilometrajului: 3007 h
EMPIRE MACHINERY
Massey Ferguson MF5455, 24.500 USDtractoare agricole
Imperial, CA, US
Fabricatie: 2013, Citirea kilometrajului: 4997 h
EMPIRE MACHINERY
Agco CH1050, 299.000 USDtractoare agricole
Yuma., CO, US
Fabricatie: 2017, Citirea kilometrajului: 2031 h
WAGNER EQUIPMENT CO
, Condiții
John Deere & CO. 9460R, 160.000 USDtractoare agricole
Yuma, CO, US
Fabricatie: 2012
WAGNER EQUIPMENT CO

am fm radiobar axlemfwdremotespto-1000 rpm, Condiții
Challenger MT875E, 387.110 USDtractoare agricole
Fergus Falls, MN, US
Fabricatie: 2018, Citirea kilometrajului: 710 h
ZIEGLER AG EQUIPMENT
Agco MT775E, 206.000 USDtractoare agricole
Burlington, CO, US
Fabricatie: 2015, Citirea kilometrajului: 1542 h
WAGNER EQUIPMENT CO

radio, Condiții
Challenger MT765C, 50.000 USDtractoare agricole
Santa Clara, TX, US
Fabricatie: 2010, Citirea kilometrajului: 9395 h
HOLT CAT

aer condiţionatarticulaţie cu 3 punctepto-1000 rpm
Challenger MT565D, 117.750 USDtractoare agricole
Chillicothe, MO, US
Fabricatie: 2012, Citirea kilometrajului: 1753 h
ZIEGLER AG EQUIPMENT
 
Compara produse
1..678..18
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources