(7") LCD DISPLAY W/REAR VISION
12401/02/13/23
2016 CATERPILLAR 982M LOADER
AIR INLET STANDARD, RAIN CAP
AS IS / AS RECEIVED
AXLES, OPEN/OPEN, ED, AOC
BSTONE VLTS 29.5R25 45% ... 12416H
BUCKET-GP, 141" 9.25 YD3
CAB ROOF,NON-METALLIC W/ROPS
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
DOOR, REMOTE OPENING SYSTEM
ENGINE C13, 389HP, TIER 4 SIV
FAN, STANDARD
FENDERS, STANDARD
FLOOR MAT, CAB LIGHTING
FUEL TANK, FAST FILL READY
GUARD, CRANKCASE
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
KIT, AUTOLUBE (982M) IN
LIGHT, WARNING BEACON
LIGHTS, AUX, HALOGEN
LIGHTS, STANDARD HALOGEN WORK
LINKAGE, STANDARD LIFT Z-BAR
LUBRICATION, MANUAL
MIRRORS, EXTERNAL
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
RADIO, CB (READY)
RADIO, SATELLITE SIRIUS & XM
SEAT BELT, 2" W/INDICATOR
SEAT, STANDARD, LHD CLOTH
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
SUN VISOR, REAR
TRANSMISSION,POWERSHIFT 4F-4R
TRAVEL ALARM, RIDE CONTROL
WINDOWS, STANDARD, GLUED |