134 IN BKT
980M
980M WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD
AXLES, OPEN/OPEN, ED, AOC
CAB TRIM, DELUXE (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
FUEL TANK, FAST FILL READY
GUARD, CRANKCASE
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LIGHTS, LED, PREMIUM
LIGHTS, REVERSING STROBE
LINKAGE, STANDARD LIFT
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PACKAGE, AM-N
SEAT BELT, 3"
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIRES, 29.5R25 BS VJT * L3 5PC
TRANSMISSION, STANDARD
WHEEL CHOCKS
WINDOWS, STANDARD |