898 GD 5/31/19
AIR INLET STANDARD, RAIN CAP
ANSI FILMS
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
C9 ENGINE
CAB AIR FILTER
CAB TRIM, STANDARD (LHD)
CAB, STANDARD
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
CPM PAYLOAD & AUTODIG READY
ELECTRICAL & HYDRAULIC INSTL
EPA TIER 4 FINAL COMPLIANT
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
Online Owner's Manual
PLATFORM
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, CB (READY)
RADIO,AM/FM/USB/MP3,BLUETTH
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD |