4202 BW 6/22/22
AIR INLET STANDARD, RAIN CAP
ANSI FILMS
ANTIFREEZE, -34C (-29F)
AUTO DIFF, STEERING WHEEL
AXLES, AUTO/AUTO, ED
BUCKET-GP, 4.25 CYD
C7.1 ENGINE
CAB AIR FILTER
CAB ROOF, NON-METALLIC
CAB TRIM, STANDARD
CAT CERTIFIED USED
COOLING CORES, 9 FPI
COUNTERWEIGHT, 960KG
COVER, HVAC, NON-METALLIC
CPM PAYLOAD & AUTODIG READY
EPA TIER 4 FINAL COMPLIANT
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
Online Owner's Manual
PLATFORM
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS W/FNR, 2V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TIRES, 23.5R25 MX XHA2 * L3
WINDOWS, STANDARD |