938M WHEEL LOADER
BKT A4227BK20939
BUCKET-GP, 3.5 YD3, FUS, BOCE
CAB, DELUXE
CARRIAGE, PAL C3/4, 62", FUS
CERTIFICATE OF ORIGIN, ENGLISH
COUNTERWEIGHT,3770LBS,HEAV,7PC
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK TINE,2.25"X6"X60", LEFT
FORK TINE,2.25"X6"X60", RIGHT
GUARD, POWERTRAIN, LOWER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN
LINES, AUX 3RD, NONE
Online Owner's Manual
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25 MA MS301 * L3
TOOLBOX AUX
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V |