2-BATTERIES,1000CCA,24V/115AMP
2019 CATERPILLAR 938M LOADER
7106/10/19/22
ANALOG DISPLAY/GAUGES, W/EMS
AS IS / AS RECEIVED
CAB,DELUXE,ROPS,AC,HEAT,DEF,
CAMERA, REAR VIEW
COUPLER, FUSION
CTWT, STD,3064LBS, 5PCS
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE, 938
ENGINE, C7.1, 184HP, TIER 4
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FLOOR MAT,TRAVEL ALARM, AUX PORT
GUARD, POWERTRAIN, LOWER
HYDRAULICS, 2V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
KIT, 2V2L IN
KIT, FNR, COLUMN IN
KIT, JMPR LINES,3RD FUNCTION IN
KIT, LIGHTS, AUX, HALOGEN IN
KIT,3RD VALVE,STD OR HI LFT IN
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN WORK(6)
LINES, AUX 3RD, NONE
LOAD SENSING, DISC BRAKES, ALL
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
REARVIEW DEFROST, EXT. MIRRORS
RECOVERY HITCH, WASHER/WIPERS
SEAT,DELUXE, CLOTH,AIR, HEAT
STANDARD LIFT, W/Z-BAR
STANDARD RADIO (12V), DUAL USB
STEERING, STANDARD
TIRES, MICHELIN, 20.5-25 @20%
TOOLBOX AUX
TRANSMISSION,PWR SFT, TC , AIS
VALVE GP, FAN BYPASS HIGH ALT
WEATHER, THERMAL BYPASS 120V |