2-BATTERIES,1000CCA,24V/115AMP
2019 CATERPILLAR 938M LOADER
6574/08/09/22
ANALOG DISPLAY/GAUGES, W/EMS
AS IS / AS RECEIVED
AUTO IDLE/SHUTDOWN,SPD LIMITER
BUCKET-FF, 3.2 YD3, PO, BOCE
CAB,DELUXE,ROPS,AC,HEAT,DEF,
CTWT, HEAVY,3770LBS,7PCS
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE, 938
ENGINE, C7.1, 184HP, TIER 4
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FLOOR MAT,TRAVEL ALARM, AUX PORT
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
KIT, 2V2L IN
KIT, FNR, COLUMN IN
KIT, LIGHTS, AUX, HALOGEN IN
LIGHTS, STD HALOGEN WORK(6)
LOAD SENSING, DISC BRAKES, ALL
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
REARVIEW DEFROST, EXT. MIRRORS
RECOVERY HITCH, WASHER/WIPERS
SEAT,DELUXE, CLOTH,AIR, HEAT
STANDARD LIFT, W/Z-BAR LINKAGE
STANDARD RADIO (12V), DUAL USB
STEERING, STANDARD
TIRES, MICHELIN, 20.5-25 @15%
TOOLBOX AUX, NONE
TRANSMISSION,HYDROSTATIC, TC
VALVE GP, FAN BYPASS HIGH ALT
WEATHER, THERMAL BYPASS 120V |