Cat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA
Recent service work:
1125 hours
Cutting Edge
PM3
EROPS
A/C
HEATER
LIGHTS
RADIO
STROBE
FUSION QUICK COUPLER
LIMITED SLIP REAR
RIDE CONTROL
3RD VALVE
ETHER AID
ENG COOL HEATER
PROD LINK
STANDARD LIFT
20.5 X 25 TIRES
GP BUCKET
926M WHEEL LOADER
ANTIFREEZE, -50C (-58F)
BUCKET-GP, 2.7 YD3, FUS
CAB, DELUXE
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
CTWT, STANDARD, 763LBS, 2 PCS
Customer Value Agreement (CVA) 2 year / 24 Month CVA
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD, SL
JUMPER LINES, AUX 3RD, FUSION
LIGHTS, AUX, LED, PREMIUM
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, STD LIFT
PRODUCT LINK, CELLULAR PL641
Protection Cat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA
QUICK COUPLER, FUSION
Remaining Factory Warranty Powertrain, Hydraulic and Technology coverage thru 10-13-2026 or 3000 hours, Emissions coverage thru 10-13-2027 or 3000 hours
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STEERING, STANDARD
TOOLBOX AUX, NONE
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V |