Caterpillar TL1055

Caterpillar TL1055

Preço
88 500 USD
Ano
2008
Horas de utilização
2809 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

Informações básicas
MarcaCaterpillar TL1055
Grupo de produtosmanipulador telescópico
Número de sérieTBM00246
N°. de ref. de armazémEQN099296
Número de catálogoCU4441662
Ano de fabrico2008
Horas de utilização2809 h
PaísEstados Unidos
Localização da máquinaNorth Platte, NE
Preço
Preço sem IVA$ 88 500
IVA-
Preço com IVA-
Detalhes
Outras informaçőesTELEHANDLERS
TELEHANDLER
Features
Outras informaçőesTELEHANDLERS
TELEHANDLER
Condições
Bom
Regular
Ruim
  • aparência geral
  • itens de segurança
  • calibradores, estação do operador, console
  • motor
  • sistema de arrefecimento
  • sistema de carregamento e arranque elétrico
  • transmissão
  • esterço
  • freio
  • hidráulica
  • lança
  • comandos finais
  • comentários, diversos reparos, observações gerais
  • pneus
aparência geral
  • RegularThe heat duct louver on the left side of the dash is broke out. The floor mat is torn
  • RegularThe rear fender and brackets have some bending present
  • RegularA few scuffs and scratches are present on the machine
  • Bom
itens de segurança
  • Bom
  • BomEnclosed
calibradores, estação do operador, console
  • RuimNo air conditioner
  • RegularThe release bracket and handle are broke and missing for the upper portion of the cab door. The plastic interior panel on the cab door is damaged
  • Bom
  • Bom
  • RegularThere is a single hose present in the seat cushion. The right arm rest is severely worn
motor
  • SimThere are oil leaks present from the #2, #3 and #4 fuel line grommets where they pass through the valve cover base
  • Engine serial number - 44400314
  • No
sistema de arrefecimento
  • The radiator appears to be leaking in the inner lower corner / Coolent level is low - the system is filled with Red, ELC
  • RuimThe radiator appears to be leaking in the in inner lower corner
sistema de carregamento e arranque elétrico
  • RegularThe batteries were dead upon arrival of the machine, but after the machine was jump started and inspected the machine would restart
  • BomThe beacon lamp is inoperable
transmissão
  • Transmission - Good condition / Linkage - Good condition
  • Bom
  • Bom3 speeds reverse
  • BomPowershift - 4WD
esterço
  • No steering wheel play
  • Bom
freio
  • Brakes - Good condition / Emergency brake works / No pull through the brakes
hidráulica
  • Cylinder rods - Fair condition / The lift outrigger cylinder rod seals are leaking
  • Bom
  • Bom
lança
  • Lift capacity is - 10000 / Machine has outriggers
  • RegularThe extendable boom wear guides are worn and the boom is loose
comandos finais
  • Final drives - Fair condition - The sun gear shaft seals appear to be leaking on both the left side final drives
comentários, diversos reparos, observações gerais
  • The machine is equipped with JLG tilting pallet fork carriage, the carriage is 72" wide and the forks are 60" long. S/N - 2007307
  • The load back rest is bent. There is a fair amount of wear present in the upper coupler mounts and lower coupler pin bores
pneus
  • 82%
  • 14.00-24 - Non pneumatic - The tires are all foam filled
Fabricante/Nº de Série Profundidade da Banda de Rodagem em 1/32" % de Vida Útil Restante Recauchutado Cortes/Pedaços da Banda de Rodagem Seção de Cortes Laterais
Frente esquerdaFirestone Super Ground Grip82
Parte traseira esquerdaFirestone Super Ground Grip82
Parte frontal direitaFirestone Super Ground Grip82
Traseira direitaFirestone Super Ground Grip82
Envie uma oferta
Tudo pronto!

A sua oferta foi enviada com successo. O vendedor entrara em contato em breve!

CONTATE O VENDEDOR
NMCVeja InventárioWebsiteSeleccione contacto
Rory Whaley
Telefone:+1 402 402 7408103
Comentários
Nome:Empresa:E-Mail:Nº De Telefone Comercial:Cidade:País:
Prefiro uma resposta do vendedor:por e-mailpor telefone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources