2-12V PWR PORTS,FLOOR MAT,
2-BATTERIES 1000CCA,12V/100A
2015 DEERE 300G LC EXCAVATOR
3-LIGHTING, HALOGEN FRAME & BOOM
4140 GD 3/13/24
AIS, W/POWER BOOST & LIFT,
AS IS / AS RECEIVED
BUCKET-SD,36",1.52YD3,BUTTER BAR
COUNTERWEIGHT, VANDAL LOCKS,
DRAW BAR, GRAB IRONS,DOME LIGHT,
ENCLOSED CAB W/ROPS,AC,HEAT,DEF
ENGINE,PSS 6.8L, 223HP,TIER 4SIV
EXTERIOR MIRRORS,REARVIEW MIRROR
HI-BACK CLOTH SEAT, W/BELT(TORN)
MONO BOOM, 35'2", 1 PIECE
MULTI-LCD MONITOR W/USB PORT
OVERHEAD HATCH, UC GUARDS,
PEDEL & JOYSTICK OP-CONTROLS
POWER WISE HYDRAULICS @125 GPM
RADIO,AM-FM-CD, WASHER WIPERS,
REARVIEW CAMERA,JD LINK READY
STICK,MEDIUM,@ 10' 2"
TRANSMISSION,2 SPD W/ AUTO SHIFT
TRAVEL ALARM,* NO QUICK COUPLER,
UC,LONG,TRACKS, TSG 28" @50% |