Caterpillar 336

Caterpillar 336

Preço
335 000 USD
Ano
2020
Horas de utilização
763 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

Informações básicas
MarcaCaterpillar 336
Grupo de produtosEscavadoras de rastos
Número de sérieYBN10133
Número de catálogoCU4666797
Ano de fabrico2020
Horas de utilização763 h
PaísEstados Unidos
Localização da máquinaAurora, CO
Preço
Preço sem IVA$ 335 000
IVA-
Preço com IVA-
Detalhes
Estado geral (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Outras informaçőesCYLINDER, STICK
MIRROR, CAB, W/O GUARD
CAB, DELUXE
PROD LINK, PLE643/PLE743 RADIO
336 COMMON AR
NETWORK MANAGER, STD
WIPER, RADIAL W/O LOWER
LONG UC W/ HD ROLLER
LIGHT, CHASSIS
LINES-HP, R12'10" STICK
TERMINALS, JUMP START
LINES-QC, R12'10" STICK
LINES, A/C
STICK, R12'10"
GUARD, TRACK GUIDE SEGMENTED
TRACK, 33" TG
COOLANT, COLD WEATHER
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
BLOCK HEATER
HYDRAULIC PKG, COMBINED
FILM, ROPS CERTIFICATION
DECALS, CAB, ANSI
CYLINDER, BOOM
DECALS, EXTERIOR, ANSI
LINES, DRAIN, PGC
SWITCH, DISCONNECT W/JS
FINE SWING
LIGHTS, REACH BOOM RH & LH
FAN, REVERSE
GRADE SENSOR, R12'10" STICK
MIRROR, RH SIDE, FRONT & REAR
DOOR, RADIATOR W/O SCREEN
BATTERY, COLD WEATHER
ETHER STARTING AID
MONITOR, 10"
BOOM, REACH 21'4"
FILM, EMC
GUARD, BOTTOM HD
LINKAGE, BKT DB W/EYE GRADE
GUARD, TRAVEL MOTOR HD
DECALS, STICK WARNING, ANSI
CONTROL, QC
CYLINDER, BKT DB
CAMERA, 360 VISIBILITY
RADIO, W/BLUETOOTH
GUARD, SWIVEL
FRAME,SWING HD,BUMBER READY
SENSOR, PRESSURE, EOU
COUNTERWEIGHT, 6.8MT 16,667
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINES, QC, REACH BOOM
FILM, OPERATING PATTERN, 2WAY
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOM
TRAVEL ALARM
COUPLER, PG W/O PIN DB
PEDAL, STRAIGHT TRAVEL
BEARING, SWING HD
RECEIVER, BLUETOOTH
761 GD 9/18/20
Features
Outras informaçőesCYLINDER, STICK
MIRROR, CAB, W/O GUARD
CAB, DELUXE
PROD LINK, PLE643/PLE743 RADIO
336 COMMON AR
NETWORK MANAGER, STD
WIPER, RADIAL W/O LOWER
LONG UC W/ HD ROLLER
LIGHT, CHASSIS
LINES-HP, R12'10" STICK
TERMINALS, JUMP START
LINES-QC, R12'10" STICK
LINES, A/C
STICK, R12'10"
GUARD, TRACK GUIDE SEGMENTED
TRACK, 33" TG
COOLANT, COLD WEATHER
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
BLOCK HEATER
HYDRAULIC PKG, COMBINED
FILM, ROPS CERTIFICATION
DECALS, CAB, ANSI
CYLINDER, BOOM
DECALS, EXTERIOR, ANSI
LINES, DRAIN, PGC
SWITCH, DISCONNECT W/JS
FINE SWING
LIGHTS, REACH BOOM RH & LH
FAN, REVERSE
GRADE SENSOR, R12'10" STICK
MIRROR, RH SIDE, FRONT & REAR
DOOR, RADIATOR W/O SCREEN
BATTERY, COLD WEATHER
ETHER STARTING AID
MONITOR, 10"
BOOM, REACH 21'4"
FILM, EMC
GUARD, BOTTOM HD
LINKAGE, BKT DB W/EYE GRADE
GUARD, TRAVEL MOTOR HD
DECALS, STICK WARNING, ANSI
CONTROL, QC
CYLINDER, BKT DB
CAMERA, 360 VISIBILITY
RADIO, W/BLUETOOTH
GUARD, SWIVEL
FRAME,SWING HD,BUMBER READY
SENSOR, PRESSURE, EOU
COUNTERWEIGHT, 6.8MT 16,667
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINES, QC, REACH BOOM
FILM, OPERATING PATTERN, 2WAY
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOM
TRAVEL ALARM
COUPLER, PG W/O PIN DB
PEDAL, STRAIGHT TRAVEL
BEARING, SWING HD
RECEIVER, BLUETOOTH
761 GD 9/18/20
Condições
Bom
Regular
Ruim
  • aparência geral
  • itens de segurança
  • calibradores, estação do operador, console
  • motor
  • sistema de arrefecimento
  • sistema de carregamento e arranque elétrico
  • hidráulica
  • lança
  • braço
  • caçamba
  • comandos finais
  • material rodante
aparência geral
  • Sim
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
itens de segurança
  • Sim
  • Bom
  • Bom
  • Bom
calibradores, estação do operador, console
  • Sim
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
motor
  • Não
  • Não
  • Sim
  • Não
  • Não
  • Não
  • Ok
  • Ok
  • Ok
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
sistema de arrefecimento
  • Não
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
sistema de carregamento e arranque elétrico
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
hidráulica
  • Ok
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
lança
  • Bom
  • Bom
  • Bom
braço
  • Bom
  • Bom
  • Bom
caçamba
  • Sim
  • 48
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
comandos finais
  • Bom
  • Bom
material rodante
Condição Medição
(E)
Medição
(D)
% de Desgaste
(E)
% de Desgaste
(D)
Os Pinos e buchas estão virados?Não
Estrutura da Esteira - esquerdaBom
Estrutura da Esteira - direitoBom
Envie uma oferta
Tudo pronto!

A sua oferta foi enviada com successo. O vendedor entrara em contato em breve!

CONTATE O VENDEDOR
WAGNER EQUIPMENT COVeja InventárioWebsiteSeleccione contacto
Used Equipment
Telefone:+1 303 900 5875
Comentários
Nome:Empresa:E-Mail:Nº De Telefone Comercial:Cidade:País:
Prefiro uma resposta do vendedor:por e-mailpor telefone