Caterpillar 330F 10

Caterpillar 330F 10

Preço
140 000 USD
Ano
2016
Horas de utilização
4589 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

Informações básicas
MarcaCaterpillar 330F 10
Grupo de produtosEscavadoras de rastos
Número de sérieMBX00491
N°. de ref. de armazémMBX491
Número de catálogoCU4557907
Ano de fabrico2016
Horas de utilização4589 h
PaísEstados Unidos
Localização da máquinaFort Smith, AR
Preço
Preço sem IVA$ 140 000
IVA-
Preço com IVA-
Features
Acessórios
COMBUSTÍVEL DIESEL COM ENXOFRE ULTRABAIXOULTRA LOW SULFUR DIESEL FUEL
Outras informaçőesAIR CLEANER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, TRACK GUIDING,SEGMENTED
HEATER, ENGINE COOLANT (120V)
INSTRUCTIONS, ENGLISH
JOYSTICK STD STP PKG
LANE 2 ORDER
MAIN LINES, BUCKET, STD/UQC
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC CB
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG (GLT)
Condições
Bom
Regular
Ruim
  • aparência geral
  • itens de segurança
  • calibradores, estação do operador, console
  • motor
  • sistema de arrefecimento
  • sistema de carregamento e arranque elétrico
  • hidráulica
  • lança
  • braço
  • caçamba
  • comandos finais
  • material rodante
  • comentários, diversos reparos, observações gerais
aparência geral
  • Sim
  • Machine looks pretty good from a distance but has lots of scratches
  • BomLeft rear carbody is slightly bent in
  • RegularCounterweight is straight but all scratched up across the bottom
  • BomMost all of the guards underneath are straight. A couple are slightly bent up and can easily be straightened.
  • Hood and stack are straight
  • Bom
  • Bom
  • Bom
  • RegularMachine has lots of scratches all over and there are several decals missing
  • Grill door looks good
  • Bom
  • Roller frame steps and carbody steps are slightly bent up but still work
itens de segurança
  • Não
  • Sim
  • Sim
  • Safety items work good
  • Bom
  • Bom
calibradores, estação do operador, console
  • Sim
  • Operator station seems to work good and just needs a little cleaning inside
  • Bom
  • BomConsoles look pretty good
  • Bom
  • BomLooks pretty good
  • BomGauges working good
  • Bom
  • Bom
  • Bom
  • BomMeter is working good
  • Bom
  • RegularSeat is not torn up but has about 3 large cigarette burn holes in the bottom fabric
  • BomAll switches are working good
  • Bom
motor
  • Sim
  • Não
  • Não
  • Não
  • Red ELC and is full
  • Engine starts and runs real good
  • Normal
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
sistema de arrefecimento
  • Não
  • Cooling system looks good
  • Bom
  • Bom
  • Bom
  • BomLooks good
  • Bom
sistema de carregamento e arranque elétrico
  • Não
  • Não
  • Electrical system and lights are working good
  • Bom
  • Bom
  • Bom
  • Bom
hidráulica
  • Hydraulic system is working good
  • Full of oil
  • Bom
  • Bom
  • BomLook good
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
lança
  • Boom seems to be tight
  • Bom
  • Bom
braço
  • Stick seems to be tight
  • Bom
  • Bom
caçamba
  • Caterpillar
  • Bucket still looks good
  • No QC
  • 42”
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • BomTwin tiger teeth have some wear on the tips but still have lots of life left in them
comandos finais
  • No leaks found
  • Bom
  • Bom
material rodante
Condição Medição
(E)
Medição
(D)
% de Desgaste
(E)
% de Desgaste
(D)
Os Pinos e buchas estão virados?Não
Número de peça do link6Y1608 Cat Sealed Links
Notas - MATERIAL RODANTEPins and bushings in the tracks getting toward the end of their life. Rest of the components looks pretty good
Calços de trilha32” Triple Grouser Shoes
Track Frame - LeftBom
Track Frame - RightBom
Carrier Rollers Front6.066.0736
Carrier Rollers Rear6.086.053337
Idlers Front89895050
Links4.434.433636
Pins & Bushings (External)2.442.427985
Pins & Bushings (Internal)32.1032.102020
SegmentsGoodGood
Track Roller 181812525
Track Roller 278791520
Track Roller 3GuardsGuards
Track Roller 479782015
Track Roller 5GuardsGuards
Track Roller 678781515
Track Roller 7GuardsGuards
Track Roller 878791520
Track Roller 981822530
Track Shoes (Width)1.021.0288
comentários, diversos reparos, observações gerais
  • Machine starts, runs and operates good.
Envie uma oferta
Tudo pronto!

A sua oferta foi enviada com successo. O vendedor entrara em contato em breve!

CONTATE O VENDEDOR
RIGGS CATVeja InventárioWebsiteSeleccione contacto
Riggs Used Equipment
Telefone:+1 5015703272
Comentários
Nome:Empresa:E-Mail:Nº De Telefone Comercial:Cidade:País:
Prefiro uma resposta do vendedor:por e-mailpor telefone