Caterpillar 329FL TC

Caterpillar 329FL TC

Preço
103 500 USD
Ano
2015
Horas de utilização
5105 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

Informações básicas
MarcaCaterpillar 329FL TC
Grupo de produtosEscavadoras de rastos
Número de sérieERL00392
N°. de ref. de armazémC66542
Número de catálogoCU4603709
Ano de fabrico2015
Horas de utilização5105 h
PaísEstados Unidos
Localização da máquinaOdessa, TX
Preço
Preço sem IVA103 500 USD
IVA USD
Preço com IVA USD
Detalhes
Estado geral (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Outras informaçőesSTICK, R10'6" (CB2)
PIN ON BUCKET, NO COUPLER
REACH 20'2" BOOM PKG
LINES-QC, R10'6" STICK
PRODUCT LINK, SATELLITE PL321
COMBINED CIR STP PKG
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 31" TG (GLT)
COLD WEATHER STARTING PKG
BKT CYL/LINKAGE W/ LIFT PKG
LANE 2 ORDER
ROLL ON-ROLL OFF W/O BUCKET
CTRL, CAT PIN GRABBER COUPLER
CAMERA, REAR VIEW, MIRRORS RH
STORAGE PROTECTION (EXPORT)
CAB 70/30 PKG
LINES, PILOT SDRV (STD/UQC)
WASHER, WINDSHIELD UPPER
LINES, PILOT BOOM UP, STD
INSTRUCTIONS, ENGLISH
WIPER-RADIAL, 70/30 W/O LOWER
FAN, VARIABLE SPEED
MIRROR, CAB, EXTERNAL
BUMPER, SIDE RUBBER
MAIN LINES, BUCKET, QC
LINES-QC, REACH BOOM
LIGHT, R BOOM
COVER, FENDER
GUARD, BOTTOM, HEAVY DUTY
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
LIGHTING, CAB (HALOGEN)
STANDARD OIL
CHANGER,HAND CTRL 2-WAY (ANSI)
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
GUARD, SWIVEL
AIR CLEANER, HIGH EFFICIENCY
COUNTERWEIGHT, 12,790 LBS
GUARD, TRAVEL MOTOR, HD
COVER, UPPER, STANDARD
QUICK DRAINS, READY (OIL)
REGIONAL PKG, ADSD-N/CANADA
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
EXPORT PKG, BUCKET PIN
Features
Outras informaçőesSTICK, R10'6" (CB2)
PIN ON BUCKET, NO COUPLER
REACH 20'2" BOOM PKG
LINES-QC, R10'6" STICK
PRODUCT LINK, SATELLITE PL321
COMBINED CIR STP PKG
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 31" TG (GLT)
COLD WEATHER STARTING PKG
BKT CYL/LINKAGE W/ LIFT PKG
LANE 2 ORDER
ROLL ON-ROLL OFF W/O BUCKET
CTRL, CAT PIN GRABBER COUPLER
CAMERA, REAR VIEW, MIRRORS RH
STORAGE PROTECTION (EXPORT)
CAB 70/30 PKG
LINES, PILOT SDRV (STD/UQC)
WASHER, WINDSHIELD UPPER
LINES, PILOT BOOM UP, STD
INSTRUCTIONS, ENGLISH
WIPER-RADIAL, 70/30 W/O LOWER
FAN, VARIABLE SPEED
MIRROR, CAB, EXTERNAL
BUMPER, SIDE RUBBER
MAIN LINES, BUCKET, QC
LINES-QC, REACH BOOM
LIGHT, R BOOM
COVER, FENDER
GUARD, BOTTOM, HEAVY DUTY
FILMS, CAB ANSI
FILMS, EXTERIOR ANSI
LIGHTING, CAB (HALOGEN)
STANDARD OIL
CHANGER,HAND CTRL 2-WAY (ANSI)
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
GUARD, SWIVEL
AIR CLEANER, HIGH EFFICIENCY
COUNTERWEIGHT, 12,790 LBS
GUARD, TRAVEL MOTOR, HD
COVER, UPPER, STANDARD
QUICK DRAINS, READY (OIL)
REGIONAL PKG, ADSD-N/CANADA
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
EXPORT PKG, BUCKET PIN
Envie uma oferta
Tudo pronto!

A sua oferta foi enviada com successo. O vendedor entrara em contato em breve!

CONTATE O VENDEDOR
WARREN CATVeja InventárioWebsiteSeleccione contacto
Daniel Brannon
Telefone:+1 806 677 5867
Comentários
Nome:Empresa:E-Mail:Nº De Telefone Comercial:Cidade:País:
Prefiro uma resposta do vendedor:por e-mailpor telefone