Pesquisa rápida

CAT 318E

CAT 318E

Ano
2014
Horas de utilização
1 892 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Mostrar Nº. Telefone
Informações básicas
MarcaCAT 318E
WYOMING MACHINERY
Grupo de produtosEscavadoras de rastos
Número de sérieWZS00276
N°. de ref. de armazémWZS276
Número de catálogo10074441
Ano de fabrico2014
Horas de utilização1 892 h
PaísEstados Unidos
Localização da máquinaRock Springs, Estados Unidos
Preço
Preço sem IVA112 500 USD
IVANão incluí IVA dedutível
Preço com IVA-
Detalhes
Acessórios
BUCKET-HD, 42" 1.31 YD3BUCKET-HD, 42" 1.31 YD3
ROLL ON-ROLL OFF W/O BUCKETROLL ON-ROLL OFF W/O BUCKET
LINES-QC PKG (R-BOOM/10'2" STKLINES-QC PKG (R-BOOM/10'2" STK
R-BOOM, 10'2" STK HD PKGR-BOOM, 10'2" STK HD PKG
BUCKET-HD, 36" 0.81 YD3BUCKET-HD, 36" 0.81 YD3
COUNTERWEIGHT, 7,560 LBSCOUNTERWEIGHT, 7,560 LBS
REGIONAL PKG REGULATED(ADSD-N)REGIONAL PKG REGULATED(ADSD-N)
SEAT BELT, 2"SEAT BELT, 2"
AIR CLEANER, STANDARDAIR CLEANER, STANDARD
CAMERA, REAR VIEW PKGCAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAYCHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKGCOLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLERCONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKGCOOLING, HIGH AMBIENT PKG
GUARD, TRACK GUIDING, CENTERGUARD, TRACK GUIDING, CENTER
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
LIGHT, BOOM RIGHT SIDELIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCHPANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)QUICK DRAINS, READY (OIL)
R-CYLINDER PKGR-CYLINDER PKG
RAIN PROTECTOR, CAB FRONTRAIN PROTECTOR, CAB FRONT
SEAT, H-BACK, W/HEATER,S/AIRSEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTYSIDECUTTERS, HEAVY DUTY
STANDARD OILSTANDARD OIL
TANK, FUEL, STANDARDTANK, FUEL, STANDARD
LANE 2 ORDERLANE 2 ORDER
CAB STD PKGCAB STD PKG
COVER, FENDER, STANDARDCOVER, FENDER, STANDARD
HYD VLV, TCS PKGHYD VLV, TCS PKG
TOOL CTRL STP PKGTOOL CTRL STP PKG
TIP, PENETRATION PLUSTIP, PENETRATION PLUS
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOMSUPPORT, AUX LINES, R-BOOM
LINES-HP PKG(R-BOOM//10'2"STK)LINES-HP PKG(R-BOOM//10'2"STK)
TRACK, 24" TG (GLT)TRACK, 24" TG (GLT)
TIP, GENERAL DUTYTIP, GENERAL DUTY
GUARD BOTTOM PKGGUARD BOTTOM PKG
Outras informaçőesAIR CLEANER, STANDARD
BUCKET-HD, 36" 0.81 YD3
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,560 LBS
COVER, FENDER, STANDARD
GUARD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-HP PKG(R-BOOM//10'2"STK)
LINES-QC PKG (R-BOOM/10'2" STK
Online Owner's Manual
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG REGULATED(ADSD-N)
ROLL ON-ROLL OFF W/O BUCKET
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
TIP, GENERAL DUTY
TOOL CTRL STP PKG
TRACK, 24" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Serviços
O seu concessionário local cat tem extensas capacidades – técnicos de serviço dedicados para ajudar a garantir que obtém a maior vida e desempenho da sua máquina usada, desde a manutenção de rotina até ao serviço de campo de emergência, peças e serviços de produtividade e muito mais, pode depender do seu revendedor local CAT.
Engine Specifications Especificações do Motor Ferramenta revolucionária no dimensionamento de grupos geradores
Safety Services Serviços de Segurança Últimas tecnologias e práticas eficientes para uma operação sem incidentes
Power Systems Sistemas de Potência Atende às necessidades mais críticas e cumprindo os mais rigorosos padrões
New Equipment Equipamento Novo Equipamento durável e confiável direto do chão de fábrica
Financial Services Serviços Financeiros Tenha o equipamento no local the trabalho, rapidamente com Cat Financial
Cat Parts Peças Cat® Rede global de revendedores Cat e pedido de peças 24/7