Caterpillar 315F

Caterpillar 315F

Preço
148 000 USD
Ano
2018
Horas de utilização
1200 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

Informações básicas
MarcaCaterpillar 315F
Grupo de produtosEscavadoras de rastos
Número de sérieTDY11167
N°. de ref. de armazém034963
Número de catálogoCU4304408
Ano de fabrico2018
Horas de utilização1200 h
PaísEstados Unidos
Localização da máquinaLakeside, CA
Preço
Preço sem IVA$ 148 000
IVA-
Preço com IVA-
Detalhes
Outras informaçőes*315F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BLADE, 8'6"
*BOOM, REACH 15'3" HD CGC
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*CAMERA REAR VIEW W/GRDRAIL
*CHANGER, HAND CTRL 2-WAY
*CIRCUIT, COMBINED
*CIRCUIT, MEDIUM PRESS, BLADE
*COMBINED CIR TMP PKG
*CONTROL, BLADE, W/PUMP MP
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COVER, TANK STANDARD
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BKT CGC
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRAME, BASE, LONG U/C BLADE
*FRAME, SWING
*GRADE CONTROL, DEPTH AND SLOPE
*GUARD, BOTTOM, STANDARD
*GUARD, CYLINDER COVER, CGC
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HARNESS, PLATFORM STD
*HOOD, ENGINE
*JOYSTICK, THUMB WHEEL
*KEY
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*LINES-HP, R9'10" STICK
*LINES-HP, REACH BOOM TCS
*LINES-MP, REACH BOOM
*LINES-PILOT, CL R-BOOM TCS
*LINES-PILOT, INITIAL CIR. ATT
*LINES-PILOT, PLATFORM TCS
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT W/O EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB LEFT
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PEDAL, TOOL MODULATION (RH)
*PLATFORM, STD
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD CGC PKG
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*SENSOR MOUNT, CGC
*STICK, R9'10" HD CGC
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, BLADE
*TANK, FUEL
*TRACK, 24" TG (GLT)
*VALVE PKG, HYD TCS
*VALVE, HYDRAULIC TCS
*WINDOW, REAR, DUAL EXIT
ANTIFREEZE, -50C (-58F)
CGC PRICE ADJUSTMENT-S
COUPLER, PG W/O PIN 311-315
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
YB5C76
*COUNTERWEIGHT, 7,850LBS
*LINES-MP, R9'10" STICK
Features
Outras informaçőes*315F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BLADE, 8'6"
*BOOM, REACH 15'3" HD CGC
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*CAMERA REAR VIEW W/GRDRAIL
*CHANGER, HAND CTRL 2-WAY
*CIRCUIT, COMBINED
*CIRCUIT, MEDIUM PRESS, BLADE
*COMBINED CIR TMP PKG
*CONTROL, BLADE, W/PUMP MP
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COVER, TANK STANDARD
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BKT CGC
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRAME, BASE, LONG U/C BLADE
*FRAME, SWING
*GRADE CONTROL, DEPTH AND SLOPE
*GUARD, BOTTOM, STANDARD
*GUARD, CYLINDER COVER, CGC
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HARNESS, PLATFORM STD
*HOOD, ENGINE
*JOYSTICK, THUMB WHEEL
*KEY
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*LINES-HP, R9'10" STICK
*LINES-HP, REACH BOOM TCS
*LINES-MP, REACH BOOM
*LINES-PILOT, CL R-BOOM TCS
*LINES-PILOT, INITIAL CIR. ATT
*LINES-PILOT, PLATFORM TCS
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT W/O EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB LEFT
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PEDAL, TOOL MODULATION (RH)
*PLATFORM, STD
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD CGC PKG
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*SENSOR MOUNT, CGC
*STICK, R9'10" HD CGC
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, BLADE
*TANK, FUEL
*TRACK, 24" TG (GLT)
*VALVE PKG, HYD TCS
*VALVE, HYDRAULIC TCS
*WINDOW, REAR, DUAL EXIT
ANTIFREEZE, -50C (-58F)
CGC PRICE ADJUSTMENT-S
COUPLER, PG W/O PIN 311-315
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
YB5C76
*COUNTERWEIGHT, 7,850LBS
*LINES-MP, R9'10" STICK
Envie uma oferta
Tudo pronto!

A sua oferta foi enviada com successo. O vendedor entrara em contato em breve!

CONTATE O VENDEDOR
HAWTHORNE MACHINERY CO.Veja InventárioWebsiteSeleccione contacto
Steve Rich
Telefone:+1 858 674 7040
Comentários
Nome:Empresa:E-Mail:Nº De Telefone Comercial:Cidade:País:
Prefiro uma resposta do vendedor:por e-mailpor telefone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources