.
*COOLING, HIGH AMBIENT
*ENGINE HOOD
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK MOTOR
BATTERY, STANDARD
BLADE, 8'6"
CAB DUAL EXIT PKG
CAMERA, REAR VIEW VG PKG
CHANGER, HAND CTRL 2-WAY, R-BM
CONTROL, BLADE, W/PUMP
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
COUPLER S/N WAD02109
COUPLER, HYDRAULIC PIN GRABBER
EXPORT PKG, BUCKET PIN
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM W/O RAIN PROT
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CONNECTOR
LINES-FRONT, STD W/CENTER-L QC
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (R-BOOM/9'10" STK
PANEL, STD START SWITCH
PG8H36
PRODUCT LINK-CELLULAR 522 ANSI
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG R-BOOM, ADSD-N
ROLL ON-ROLL OFF W/O BUCKET
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TOOL CTRL PKG
TRACK, 24" TG (GLT) |