Caterpillar 313FL

Caterpillar 313FL

Preço
139 451 USD
Ano
2018
Horas de utilização
1184 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

Informações básicas
MarcaCaterpillar 313FL
Grupo de produtosEscavadoras de rastos
Número de sérieDJE10230
N°. de ref. de armazém0DJE10230
Número de catálogoCU4375778
Ano de fabrico2018
Horas de utilização1184 h
PaísEstados Unidos
Localização da máquinaLake Charles Rents, LA
Preço
Preço sem IVA$ 139 451
IVA-
Preço com IVA-
Detalhes
Outras informaçőes*313F L HEX
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAM, REAR VW,MIRRORS RH W/O GR
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 4,850LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ENGINE HOOD
*FAN, FIXED SPEED
*FRAME, BASE, LONG U/C
*GUARD, BOTTOM
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HATCH, OPENABLE ROOF (DUAL)
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*SEAT, H-BACK, W/HEATER,S/AIR
*LINES, BKT CLOSE PGQC
*STICK, R9'10" HD THUMB
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, STANDARD
*LINES-HP, R9'10" STICK
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
*LINES-HP, REACH BOOM
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*PANEL, STD START SWITCH
*PILOT LINES, STRAIGHT TRAVEL
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
*REACH BOOM HD PKG
*SEAT BELT, 2" RETRACTABLE
*PILOT LINES, NO BLADE
*LINKAGE, BKT W/O EYE
Features
Outras informaçőes*313F L HEX
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAM, REAR VW,MIRRORS RH W/O GR
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 4,850LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ENGINE HOOD
*FAN, FIXED SPEED
*FRAME, BASE, LONG U/C
*GUARD, BOTTOM
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HATCH, OPENABLE ROOF (DUAL)
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*SEAT, H-BACK, W/HEATER,S/AIR
*LINES, BKT CLOSE PGQC
*STICK, R9'10" HD THUMB
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, STANDARD
*LINES-HP, R9'10" STICK
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
*LINES-HP, REACH BOOM
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*PANEL, STD START SWITCH
*PILOT LINES, STRAIGHT TRAVEL
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
*REACH BOOM HD PKG
*SEAT BELT, 2" RETRACTABLE
*PILOT LINES, NO BLADE
*LINKAGE, BKT W/O EYE
Envie uma oferta
Tudo pronto!

A sua oferta foi enviada com successo. O vendedor entrara em contato em breve!

CONTATE O VENDEDOR
LOUISIANA CATVeja InventárioWebsiteSeleccione contacto
Customer Support Rep
Telefone:+1 866 843 7440
Comentários
Nome:Empresa:E-Mail:Nº De Telefone Comercial:Cidade:País:
Prefiro uma resposta do vendedor:por e-mailpor telefone