*349 07 EXCAVATOR
*BOOM, REACH 22'8''
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*COLD START, ETHER
*COMMON AR
*CONTROL, CAT PIN GRABBER CPLR
*COUNTERWEIGHT STD, 19,840LBS
*COVER W/ TAIL PIPE
*CYLINDER, BKT TB
*CYLINDER, BOOM
*CYLINDER, STICK
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING,ANSI
*DOOR, W/O RADIATOR SCREEN,STD
*FAN, REVERSE
*FILM, EMC
*FILM, INTERIOR, ANSI
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS CERTIFICATION
*FINAL DRIVE, UC, STD FG
*FINE SWING
*FRAME GP,UNDERCARRIAGE, FG
*FRAME, SWING, STD
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, SWIVEL (FG)
*GUARD, TRACK GUIDING SEGMENTED
*HEATER, JACKET WATER
*HYDRAULIC PACKAGE, STANDARD
*IDLER, STD
*INTEGRATED RADIO, W/O DAB
*LIGHT, CHASSIS
*LIGHTS, CAB, W/RAIN PROTECTOR
*LIGHTS, REACH BOOM, RH / LH
*LINES, A/C
*LINKAGE, BKT TB W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*PROD LINK, PLE643/PLE743 RADIO
*QUICK DRAIN
*ROLLER, SINGLE FLANGE, FG
*SENSOR, FOR R12'10"
*SENSOR, REACH BOOM
*SOUND SUPPRESSION
*STICK, R12'10" TB
*SUN SCREEN, REAR
*SWITCH, DISCONNECT, JS
*TRACK, 35" TG, FG
*TRAVEL, ALARM
*UPPER COVER, STD
*WIPER, RADIAL W/O LOWER
74" 4.04CYD GD BUCKET W/WIDE
FIXTURE, BUCKET LINKAGE TB
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF W/O BKT QC TB
STORAGE PROTECTION (EXPORT)
TIPS & SIDECUTTERS |