ANTIFREEZE, -50C (-58F)
BATTERIES, 4
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 20'2"
CAMERA, REAR + RH VIEW
COLD STARTING, ETHER
CONTROL, QC
COUPLER, PG W/O PIN CB
CYLINDER, BKT, CB2
CYLINDER, STICK
ENG SN:D8X00512 MSO#J6HPR
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, TRACK GUIDING,SEGMENTED
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/O 360
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
SCREEN, RADIATOR
SN:HB505039
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUN SCREEN, REAR
TRACK, 31" TG
WIPER, RADIAL W/O LOWER |