CAB • AIR • 48" BUCKET • HYD THUMB
*323 07 EXCAVATOR ARRANGEMENT
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*CAB, DELUXE
*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BOOM, HL
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, HD
*GUARD, SWIVEL, STD
*GUARD, TRAVEL MOTOR, HD
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*LIGHT, CHASSIS
*LINES, AIR CONDITIONER
*LINES, FRONT, STD
*LINES, MAKE UP, TCS
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*SWING DRIVE
*TRAVEL, ALARM
*UNDERCARRIAGE HD, W/SD ROLLER
*VALVE, HYDRAULIC, TCS, HL
*WIRING, PRODUCT LINK ELITE
BATTERIES, 4
BKT HD 48" 1.56YD3 B
BOOM, REACH 18'8" HD
CAMERA, REAR & RH VIEW
CYLINDER, BKT, B1
CYLINDER, STICK
ENG SN: J7A16722
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HYD THUMB S/N THC09635
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
STARTING AID, ETHER
STK, R9'6" HD W/THUMB BRACKET
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TIP, PENETRATION PLUS ADVANSYS
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER |