Pesquisa rápida

CAT D6 VP

CAT D6 VP

Ano
2023
Horas de utilização
743 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

WYOMING MACHINERY
Cheyenne, WY
+1 307 472 1000
Mostrar Nº. Telefone
Informações básicas
MarcaCAT D6 VP
WYOMING MACHINERY
Grupo de produtosDozers - Tratores rastos
Número de sérieWH501120
N°. de ref. de armazémWH51120
Número de catálogo10070026
Ano de fabrico2023
Horas de utilização743 h
PaísEstados Unidos
Localização da máquinaCheyenne, Estados Unidos
Preço
Preço sem IVA554 000 USD
IVANão incluí IVA dedutível
Preço com IVA-
Detalhes
Acessórios
KUBOTA D1105 ENGINEKUBOTA D1105 ENGINE
ALTERNATOR, 150 AMPALTERNATOR, 150 AMP
BASIC ARRANGEMENTBASIC ARRANGEMENT
DOZER CTL, ARO/GRADE, VPATDOZER CTL, ARO/GRADE, VPAT
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEEDOIL CHANGE SYSTEM, HIGH SPEED
PRECLEANER, BASICPRECLEANER, BASIC
PREMIUM CORP RADIO (12V)PREMIUM CORP RADIO (12V)
RADIO, CB (READY)RADIO, CB (READY)
TOOTH, STRAIGHTTOOTH, STRAIGHT
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
ENCLOSURE, ENGINE, VPATENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARDENGINE, LUC, STANDARD
FAN, REVERSING, VPATFAN, REVERSING, VPAT
GRAB HANDLES, STANDARD, VPATGRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPATGUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPATHYDRAULICS, VPAT
REGIONAL PACKAGE, USAREGIONAL PACKAGE, USA
VPAT DOZER PACKAGEVPAT DOZER PACKAGE
WATER JACKET HEATER, 110VWATER JACKET HEATER, 110V
BLADE, VPATBLADE, VPAT
CONTROL, RIPPERCONTROL, RIPPER
FINAL DRIVE, 82" (2083 MM)FINAL DRIVE, 82" (2083 MM)
RIPPER, HIGH LIFTRIPPER, HIGH LIFT
TRACK, 24" ES HDXLTRACK, 24" ES HDXL
FUEL TANK, FAST FILLFUEL TANK, FAST FILL
GRADE 3D W/ASSISTGRADE 3D W/ASSIST
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
LANE 3 ORDERLANE 3 ORDER
SEAT, HEATED & VENTILATEDSEAT, HEATED & VENTILATED
LIGHTS, 12, LED, PREMIUM VPATLIGHTS, 12, LED, PREMIUM VPAT
AIR FILTER, CABAIR FILTER, CAB
CAB, PREMIUMCAB, PREMIUM
FLOOR, CAB, PREMIUMFLOOR, CAB, PREMIUM
JOYSTICK, ARO/GRADE, VPATJOYSTICK, ARO/GRADE, VPAT
UNDERCARRIAGE, HDXL, FULL GDEUNDERCARRIAGE, HDXL, FULL GDE
FLUIDS, STD OIL, -58FFLUIDS, STD OIL, -58F
LIGHT, REAR WORKLIGHT, REAR WORK
BUNDLED, BULLDOZERBUNDLED, BULLDOZER
CONFIG ARR 20B, LUC, VPATCONFIG ARR 20B, LUC, VPAT
ROLL ON - ROLL OFFROLL ON - ROLL OFF
Outras informaçőesAIR FILTER, CAB
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, VPAT
BUNDLED, BULLDOZER
CAB, PREMIUM
CONFIG ARR 20B, LUC, VPAT
CONTROL, RIPPER
DOZER CTL, ARO/GRADE, VPAT
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 82" (2083 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -58F
FUEL TANK, FAST FILL
GRAB HANDLES, STANDARD, VPAT
GRADE 3D W/ASSIST
GUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPAT
INSTRUCTIONS, ENGLISH
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHT, REAR WORK
LIGHTS, 12, LED, PREMIUM VPAT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
RADIO, CB (READY)
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER, HIGH LIFT
ROLL ON - ROLL OFF
SEAT, HEATED & VENTILATED
SHIPPING/STORAGE PROTECTION
TOOTH, STRAIGHT
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL, FULL GDE
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Serviços
O seu concessionário local cat tem extensas capacidades – técnicos de serviço dedicados para ajudar a garantir que obtém a maior vida e desempenho da sua máquina usada, desde a manutenção de rotina até ao serviço de campo de emergência, peças e serviços de produtividade e muito mais, pode depender do seu revendedor local CAT.
Engine Specifications Especificações do Motor Ferramenta revolucionária no dimensionamento de grupos geradores
Safety Services Serviços de Segurança Últimas tecnologias e práticas eficientes para uma operação sem incidentes
Power Systems Sistemas de Potência Atende às necessidades mais críticas e cumprindo os mais rigorosos padrões
New Equipment Equipamento Novo Equipamento durável e confiável direto do chão de fábrica
Financial Services Serviços Financeiros Tenha o equipamento no local the trabalho, rapidamente com Cat Financial
Cat Parts Peças Cat® Rede global de revendedores Cat e pedido de peças 24/7