Caterpillar 257D

Caterpillar 257D

Preço
50 325 USD
Ano
2014
Horas de utilização
481 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

Informações básicas
MarcaCaterpillar 257D
Grupo de produtosCarregadoras de direcção deslizante
Número de sérieEZW00239
N°. de ref. de armazémEQN106861
Número de catálogoCU4486462
Ano de fabrico2014
Horas de utilização481 h
PaísEstados Unidos
Localização da máquinaNorfolk, NE
Preço
Preço sem IVA$ 50 325
IVA-
Preço com IVA-
Features
Acessórios
RADIORADIO
CONTRAPESOCOUNTERWEIGHT
ABSORÇÃO DE IMPACTOSRIDE CONTROL
CAMERACAMERA
ENGINEENGINE
FIRE SUPPRESSION SYSTEMFIRE SUPPRESSION SYSTEM
Outras informaçőesTOP ARM
MOUNT KIT
OIL CHANGE SYSTEM
JOYSTICK W/FNR, 2V
STANDARD PACKAGE
CAP GP, RAIN
COOLING, STD AMBIENT
950M WHEEL LOADER
AXLES, MANUAL, FRONT, OPEN REAR, ED
CUTTING EDGE, BOLT - ON
HOOD, NON METALLIC
LINKAGE, STD LIFT
MANUAL DIFF, HMU
PKG, WEATHER, STD
QUICK COUPLER, READY, STD LIFT
HYDRAULIC, 2V, RC
P LINK PLE641
FAN, STANDARD
LUBRICATION, MANUAL
WHEEL CHOCKS
CAB, STANDARD
BUCKET - GP, 4.25 CYD
TIRES, 23.5R25
LIGHTS, HALOGEN
STANDARD OIL
REGIONAL PKG, AM-N
SOUND SUP, STD
CAB, ROPS
CAB, ROPS, SOUND SUPPRESSED
CAB/AC/C3
CAMERA, REAR VIEW
CAMERA, RV, W/RAIL FOR CTWT RMVL
CHANGER, HAND CONTROL 2-WAY
CIRCUIT, MP PKG
CIRCUIT, MP PKG W/ FREIGHT
COLD WEATHER START PKG
CONVERSION ARRGMT
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 18,960 LB
COUNTERWEIGHT, 882 LBS
COUNTERWEIGHT, FRONT
COUNTERWEIGHT, HEAVY
CTRL & LINES, CTR - LOCK COUPLER
111
11111
112" MFH / 86" OAL MAST
12,000 LB, CUSHION TIRE
2 SPARE TIRES & WHEELS FOR FT-12-IT
257D MTL TIER4 FIN
262D SSL TIER 4 HRC
349EL FG NACD - DCA7
349EL FH HYD EXCAV W/CTWT RMVL
5,000 LB. CUSHION
5,000 LB. CUSHION TIRE
5000 LB. CUSHION TIRE
613C II WHEEL TRACTOR
7/8X5X4' DUAL CARBIDE 5/8" HOLE
72" BKT
72" BKT
72" FORKS
72" L X 4" W FORKS
72" WIDE CARRIAGE
72" WIDE SIDE SHIFTER
938K WHEEL LOADER
AIR CONDITIONER WITH HEATER
ARRANGEMENT, CTWT REMOVAL
AUTO LUBE KITS
BATTERY DISCONNECT KIT
BATTERY, XHD 1000
BELT, SEAT, 2"
BELT,SEAT 2"
BKT
BLADE, D5K CL, ACCUGRADE
BOLT ON EDGE
BUCKET - GP, 2.9 CYD HO
CAB STD PKG
CAB(AC)(C3)
CAB, (A/C), (C3)
CAB, DELUXE
CUTTIG EDGE, BOLT ON (4 PIECE)
CYLINDER GUARDS
CYLINDER PKG
D5K2 XL TRACTOR
DIFFERENTIAL, OPEN REAR
DISPLAY, LCD CAMERA
DOOR, CAB, GLASS
DOOR,CAB,GLASS
DRIVE, STANDARD
EDGE
ENGINE, EPA, EU, MLIT4
ENVIRONMENT, STANDARD
EXCAVATOR LINK
FAN COOLING
FAN/COOLING
FENDER, STANDARD
FENDERS, STANDARD
FFF
FILM, RC, ANSI
GRABTEC SET OF HOOKS
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD HD BOTTOM PKG_FG
GUARD VANDALISM PKG
GUARD, CRANKCASE
GUARD, POWERTRAIN
GUARD, POWERTRAIN, LOWER
GUARD, TRACK GUIDE, FULL LENGTH
GUARD, TRK GUIDING, CENTER, S1
HALOGEN LIGHTS, R/M-BOOM
HEATER ENGINE 120V
HEATER, ENGINE COOLANT (120V)
HEATER/ENG 12V
HIGH PRESSURE 12'10" STICK LINES
HIGH PRESSURE REACH BOOM LINES
HOOK, BLANK (QC) IT
HYD PRO WT
HYD VLV, TCS PKG
HYD, 3V COUPLER READY, STD LIFT
HYD, 3V, COUPLER, STD LIFT
HYD,PRO WT
HYDRAULICS, 4 VALVE
HYDRAULICS, PRO WT
IDLER, HEAVY DUTY
INS
INST
INSTALLATION, ACCUGRADE, PITCH
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
JUMPER LINES, 3RD FUNCTION
KIT, COUPLER HYDRAULIC SUPPLY
KIT, DEFLECTOR, BA11
KIT, HOSE GUARD-IR10
LIGHT, FLOOD
LIGHTS, 6
LIGHTS, AUX, HALOGEN/HALOGEN
LIGHTS, HIGHWAY SIGNAL
LINES-HP PKG (R-BOOM/12'10' STK
LP FUEL
MOUNT BRACKET GROUP
MOUNT, ROTATOR UPER IR10
MOUNTING KIT
MOUNTING KIT, GA GRAPPLE
PANEL, STD START SWITCH
PKG, PERFORMANCE, (H2)
PLATE
PREFILTER, AIR (INTEGRATE)
PREP PACK, UNITED STATES
PRODUCT LINK, PL321
QUICK COUPLER
QUICK COUPLER, ELE
QUICK COUPLER, FUSION
QUICK COUPLER/ELE
QUICK DRAINS, READY (OIL)
R-BOOM / 12'10" STK HD PKG
RADIO, AM/FM CD PLAYER
RADIO, AM/FM, CD, BL
RADIO, CD, DELUXE
REGIONAL PKG REG NACD (PL321)
RETURN TO DIG/WT
ROTATOR IR12
SEAT AIR SUSP
SEAT BELT 2"
SEAT, AIR SUSP, VIN
SEAT, CLOTH
SEAT, DELUXE
SEAT, H-BACK, HEATER, S/AIR, COOL
SEAT,AIR,CLOTH,HEAT
SIDE SHIFTER
SIMPLEX MAST 112" MFH / 86" OAL
SK
SMOOTH BLACK TIRES
SOUND SUP OMISSION
STARTING AID, ETHER
STEERING, STANDARD
TECHNOLOGY CONSTRUCTION
TIRES 20.5-25
TIRES, 12 X 16.5 10 PR CAT
TIRES, 20.5R25
TOOL CONTROL
TOOL CTRL STP PKG
TOOLBOX GROUP
TRACK, 20", MS, SYSTEMONE
TRACK, 36" TG GLT (FG)
TRIPLE MAST
TWO SPEED
TWO SPEED W/CONTROL
UNDERCARRIAGE, SYSTEMONE
UPPER, WINDSHIELD UPPER/LOWER
WARNING, BEACON, ROTATING
WEATHER, COLD START 120V
ASSEMBLY KIT
FREIGHT
MOUTING KIT
FT-40-2 LP DECK OVER
CLEAN EMISSIONS MODULE
WEATHER, COLD STRT
PREP PACK, US
BUCKET-GP, 2.6 CYD, HO
COUNTERWEIGHT, STANDARD
JUMPER LINES 3RD F
RADIO, READY
TIRES,20.5R25,MXL
926M WHEEL LOADER
HYD,3V,CPL RDY,STD
Q COUPLER, FUSION
PROD LINK,641,CELL
ENVIRONMENT, STD
ENGINE AR
LIGHTS,STD HALOGEN
CUTTING EDGE, BOLT ON(4 PIECE)
Condições
Bom
Regular
Ruim
  • aparência geral
  • itens de segurança
  • calibradores, estação do operador, console
  • motor
  • sistema de arrefecimento
  • sistema de carregamento e arranque elétrico
  • hidráulica
  • tandens/engrenagens/rolamentos/correntes
  • caçamba
  • material rodante
aparência geral
  • SimThe machine needs a little cleaning
  • NãoNot at this time
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • RegularThe step on the front of the cab is bent
itens de segurança
  • SimISO - 3471:2008
  • Sim
  • Sim
  • Bom
  • Bom
calibradores, estação do operador, console
  • SimBackup alarm is not working
  • Sim
  • Sim
  • SimISO - 3471:2008
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
motor
  • Não
  • Não
  • Sim
  • Sim
  • Não
  • Não
  • Não
  • Orange
  • Normal
  • Normal
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
sistema de arrefecimento
  • Não
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
sistema de carregamento e arranque elétrico
  • Sim
  • Não
  • Bom
  • Bom
  • RegularThe right rear work light is not working
  • Bom
  • Bom
  • Bom
hidráulica
  • Não
  • The hydraulic oil level is low
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
tandens/engrenagens/rolamentos/correntes
  • Bom
  • Bom
  • Bom
  • Bom
  • Bom
caçamba
  • Bom
  • Bom
  • Bom
  • Bom
material rodante
Condição Medição
(E)
Medição
(D)
% de Desgaste
(E)
% de Desgaste
(D)
Largura da Esteira/correia15"
IdlersBom
RollerBom
Roller FrameBom
SprocketBom
Track / Belt ConditionBom
Envie uma oferta
Tudo pronto!

A sua oferta foi enviada com successo. O vendedor entrara em contato em breve!

CONTATE O VENDEDOR
NMCVeja InventárioWebsiteSeleccione contacto
Rory Whaley
Telefone:+1 402 402 7408103
Comentários
Nome:Empresa:E-Mail:Nº De Telefone Comercial:Cidade:País:
Prefiro uma resposta do vendedor:por e-mailpor telefone