**ENG & TRANS REBUILT ... HOIST & CONTROLLER
2004 CATERPILLAR 740 A/TRUCK
24V,BATTERY,5AMP 24V TO 12V
27084/08/17/23
6 X 6 DRIVE, DISC BRAKES
740 ARTICULATED TRUCK
AS IS / AS RECEIVED
BED RAIL,(WELDED & REPAIRED)
CAB W/ROPS,AC,HEAT,DEF,FLOOR MAT
CAPACITY:43.5 TONS, HEAP 31.4CYD
CONVERTOR, ETHER AID ONLY,
DIFFERENTIALS,LOCK/UNLOCK
ENGINE, EPA EMISSION
ENGINE,C15, 453HP, TIER 3
FENDERS, FIRE EXTINGUISHER,
FRT & RR 2 SPD WASHER-WIPERS,
FRT A-FRAME, 3 POINT LINK
HEATED BED,STD TRACTION CONTROL
INSTRUMENT PANEL & TOGGLES CNTRL
LIGHTING HALOGEN ROADING & WORK
LINER, BODY STEEL
MUD FLAPS, EXTERIOR MIRRORS,
Online Owner's Manual
SEAT, AIR, CLOTH, W/3" BELT
SEAT, TRAINER PADDED W/BELT
SOME SURFACE RUST,BED,HOIST,BODY
SPILL GUARD, ENGINE BRAKE,
TAILGATE, SCISSOR
TC, TD, RETARDER
TILT SUPP STEERING, PRODUCT LINK
TIRES,MICHELIN XADN 29.5R25 @85%
TRANSMISSION,AUTO SF F7-R2, CTS
TRAVEL ALARM, DOME LIGHT,
WAVS REARVIEW CAMERA, HEADLINER, |