Caterpillar CT660 WT

Caterpillar CT660 WT

Preço
148 500 USD
Ano
2016
Horas de utilização
14541 h
Email x
Nome

O meu endereço de E-mail:*

Endereço de E-mail do meu amigo:*

Mensagem:

Informações básicas
MarcaCaterpillar CT660 WT
Grupo de produtosAuto-tanques
Número de sérieTEY00152
N°. de ref. de armazém477911
Número de catálogoCU4621939
Ano de fabrico2016
Horas de utilização14541 h
PaísEstados Unidos
Localização da máquinaCO
Preço
Preço sem IVA$ 148 500
IVA-
Preço com IVA-
Detalhes
Acessórios
LINK PARA O PRODUTOPRODUCT LINK
Outras informaçőes1 INCH HOSE REEL
TIRE - REAR7382135423 I
SEAT AR SUSPENSION
TIRE - FRONT7752665412 I
INPUT AR-OUTPUT
1548/05/04/20
LIGHT AR (0008WZC) WORK
CT660 SBA 122IN BBC 8X6 AXLE
RADIO, AM_FM SATELLITE RECEIVER
SCR 122 BBC 8X6 AXLE
AIR CONDITIONER/HEATER/DEFROSTER
CROSSMEMBER AR(0001SBY)
FRAME AR-SPECIAL(0001MCP)
WHEELBASE AR (0001WWK)
PIN AR-TOW (FR) (0001VAN)
BRAKE AR-CHAMBER (0004ETG)
SUSPENSION AR-FR(0003AGA)
MILEAGE:12,838/5/4/20
COVER AR-BOX(0008WGU)
RADIO AR(0008RMC)
BATTERY AR (0008MMM)
BOX AR-BATTERY(0008WJN)
SWITCH AR-DISC (0008WKU)
ENGINE AR-DIESEL(0012KXS)
CONT AR-ENG PTO(0012WBX)
BRAKE AR-CHAMBER (0004EWK)
BRAKE AR-FRONT (0004JCT)
BRAKE AR-REAR (0004NDT)
HORN AR-AIR (0008836)
ALTERNATOR AR(0008GXC)
TANK AR-FUEL LOC(0015WTR)
TANK AR-FUEL(0015DZP)
SEAT AR (0016LGD)
FUEL COOLER (0015WCS)
MONITOR AR-VEH(0016HLN)
INDICATOR AR-GR (0016HLD)
CONT AR-ENG PTO
GUARD AR-WHEEL (0029WAP)
COOLER AR-OIL(0013WHK)
FITTING AR (0012VBU)
LUBE AR-RR AXLE(0014WMZ)
CONT AR-ENG PTO(0013TSW)
TANK AR-DEF(0015DYR)
CONT AR-DIFF SW (0014WCE)
AFTM AR-SENSOR(0007BEW)
EXHAUST AR-SYS(0007DXM)
DRIVE AR-LINE(0006WBG)
CAB AR-STOR
INDUSTRIAL WELDING 5000 GALLON
POND FILL WITH FOOT VALVE
COVER AR-BOX
CLUCH AR
ANTENNA AR-BASE(0008RMG)
CAB AR-INTERIOR
CAB AR
CAB AR-LK (DOOR)
CONTROL AR-PTO
BRAKE AR-ABS
ANTENNA AR-BASE
GAUGE AR-MANF
BUMPER AR-FRONT
CROSSMEMBER AR
CONN AR-TRAILER
DRYER AR-AIR HTR
WHEEL AR-FRONT
DRAIN AR-VALVE
CIRCUIT AR-BRKR
CAB AR-SUSP (RR)
TANK AR-AIR
COMPR AR-AIR
WHEEL AR-REAR
FAN AR-OVERRIDE
FAN AR-DRIVE
EMISSION AR
FITTING AR
ELECTRICAL AR
CONT AR-DIFF SW
END AR-FRONT
EQUIPMENT AR
ENGINE AR-BLK
PAINT AR-SCHEMATIC
HANDLE AR-GRAB
PAINT AR-TYPE
GAUGE AR-AIR
LIGHT AR
MOTOR AR-STG
GAUGE AR-CLUSTER
WINDOW AR-POWER
WINDOW AR-REAR
SUSPENSION AR-RR
SEAT AR-DRIVER
FRAME AR-RAILS
STEERING AR-GEAR
SWITCH AR-TURN
SWITCH AR-TGL
TANK AR-FUEL
WINDSHIELD AR
SUSPENSION AR-FR
EXHAUST AR-HGT (0007WBU)
STRAP AR-F TANK (0015960)
TRAILER AR-CONN
AXLE AR-REAR
HORN AR-AIR
INSULN AR-PANEL
INSULN AR-HOOD
AXLE AR-FRONT
PIPE AR-TAIL
WHEELBASE AR
POWER AR-SOURCE
CONTROL GP
WIRING AR-BODY
MIRROR AR
END USE: NA VOCATIONAL TRUCK
STEERING AR-WHEEL
STEERING AR-COL
STANDARD FREIGHT CHARGE
COMMODITIES SURCHARGE
EXHAUST AR-HGT
STRAP AR-F TANK
SHIFT AR-CONTROL
WHEEL AR-FRONT (0027DHJ)
AXLE AR-FRONT (0002ARY)
SHIFT AR-CONTROL (0013902)
INPUT AR-OUTPUT(0013WVM)
5000 GALLON WATER TANK
2016 CATERPILLAR CT660L W/TRUCK
TRANSMISSION,CX31 AUTO F6-R1
ENGINE,2236,CT13,475 HP
END AR-FRONT (0009ASE)
ALARM AR-BACK UP (0008WDG)
INSULN AR-HOOD (0009HAN)
POWER AR-SOURCE (0008WCK)
PAINT AR-CLASS (0010769)
INSULN AR-PANEL (0009HBN)
FAN AR-OVERRIDE (0012WBR)
FAN AR-DRIVE (0012THT)
FAN AR-DRIVE (0012WTA)
XMSN AR-AUTO. (0013CZZ)
RADIATOR AR(0012XAV)
PAINT AR-TYPE (0010761)
CLUCH AR (0011001)
PAINT AR-SCHEMATIC (0010060)
EQUIPMENT AR (0012WEG)
SUSPENSION AR-RR (0014WAL)
GAUGE AR-CLUSTER (0016HBA)
MIRROR AR (0016SKV)
XMSN AR-OIL (0013WLM)
SUSPENSION AR-AIR (0014899)
CONTROL AR-PTO (0013WVD)
AIR CONDR AR (0016WKB)
CAB AR-LK (DOOR) (0016WJG)
WINDSHIELD AR (0016WKR)
SUNSHADE AR (0016XWE)
WINDOW AR-POWER (0016WAK)
WINDOW AR-REAR (0016VZA)
HANDLE AR-GRAB (0016ZDU)
CAB AR-INTERIOR (0016VTH)
CAB AR-SUSP (RR) (0016WLD)
CAB AR-STOR (0016UZJ)
FLOOR AR-COVER (0016000)
HEATER AR (0016VRT)
CAB AR (0016031)
ALTERNATOR AR
BOX AR-BATTERY
RADIATOR AR
BRAKE AR-CHAMBER
BATTERY AR
PIPE AR-TAIL (0007MAY)
VALVE AR-SHUTOFF (0016564)
GAUGE AR-AIR (0016HLB)
GAUGE AR-MANF (0016HKB)
ENGINE AR-CPRSN
SUSPENSION AR-AIR
LIGHT AR-CLRN (0008WNT)
ENGINE AR-CPRSN (0007SDD)
GAUGE AR-AIR (0016HGN)
ACCESS AR-CAB(0016ZBB)
PAINT AR-CLASS
TANK AR-DEF
FLOOR AR-COVER
WHEEL AR-REAR (0028DMC)
ENGINE AR-DIESEL
EXHAUST AR-SYS
LIGHT AR-CLRN
ACCESS AR-CAB
RATI NG AR-GCWR
HOSE AR-CLAMP (0012WCG)
RATI NG AR-GCWR(0010WJN)
SEAT AR-DRIVER (0016JPG)
SUSPENSION AR-RR (0014VKD)
AXLE AR-REAR (0014HRG)
COOLER AR-FUEL
AFTM AR-SENSOR
BRAKE AR-FRONT
INDICATOR AR-GR
AS IS / AS RECEIVED
SEWER VAC
FRAME AR-SPECIAL
HYDRAULIC DRIVE WATER PUMP
DRIVE AR-LINE
MONITOR AR-VEH
SWITCH AR-DISC
GUARD AR-WHEEL
LUBE AR-RR AXLE
COOLER AR-OIL
BRAKE AR-REAR
EMISSION AR (0012WZJ)
FRAME AR-REINF (0001GDM)
FRAME AR-REINF
PIN AR-TOW (FR)
LIGHTS AR (0008WVR)
LIGHTS AR
BRAKE AR-AIR SYS (0004091)
BUMPER AR-FRONT (0001LBC)
BRAKE AR-ABS (0004AZA)
DRAIN AR-VALVE (0004732)
CONN AR-TRAILER (0004619)
COMPR AR-AIR (0004SPM)
BRAKE AR-AIR SYS
HEATER AR
ELECTRICAL AR (0008000)
DRYER AR-AIR HTR (0004EBT)
STEERING AR-WHEEL (0005WBH)
STEERING AR-COL (0005710)
LIGHT AR (0008WNH)
SWITCH AR-TURN (0008WEZ)
TANK AR-AIR (0004VGM)
MOTOR AR-STG (0008WXG)
ELECTRICAL AR (0008540)
FRAME AR-RAILS (0001CDH)
TRAILER AR-CONN (0008554)
WIRING AR-BODY (0008HAB)
SUNSHADE AR
CIRCUIT AR-BRKR (0008XAH)
POWER AR-SOURCE (0008718)
ALARM AR-BACK UP
ENGINE AR-BLK (0012864)
VALVE AR-SHUTOFF
SWITCH AR-TGL (0008XCC)
SYSTEM AR-RMT (0016WJY)
STEERING AR-GEAR (0005PTB)
BEARING AR-WHL
BEARING AR-WHL (0029WLA)
SNOW AR-SHIELD
SNOW AR-SHIELD (0008695)
CAB AR-SKIRT (0016XBK)
CAB AR-SKIRT
SYSTEM AR-RMT
Features
Acessórios
LINK PARA O PRODUTOPRODUCT LINK
Outras informaçőes1 INCH HOSE REEL
TIRE - REAR7382135423 I
SEAT AR SUSPENSION
TIRE - FRONT7752665412 I
INPUT AR-OUTPUT
1548/05/04/20
LIGHT AR (0008WZC) WORK
CT660 SBA 122IN BBC 8X6 AXLE
RADIO, AM_FM SATELLITE RECEIVER
SCR 122 BBC 8X6 AXLE
AIR CONDITIONER/HEATER/DEFROSTER
CROSSMEMBER AR(0001SBY)
FRAME AR-SPECIAL(0001MCP)
WHEELBASE AR (0001WWK)
PIN AR-TOW (FR) (0001VAN)
BRAKE AR-CHAMBER (0004ETG)
SUSPENSION AR-FR(0003AGA)
MILEAGE:12,838/5/4/20
COVER AR-BOX(0008WGU)
RADIO AR(0008RMC)
BATTERY AR (0008MMM)
BOX AR-BATTERY(0008WJN)
SWITCH AR-DISC (0008WKU)
ENGINE AR-DIESEL(0012KXS)
CONT AR-ENG PTO(0012WBX)
BRAKE AR-CHAMBER (0004EWK)
BRAKE AR-FRONT (0004JCT)
BRAKE AR-REAR (0004NDT)
HORN AR-AIR (0008836)
ALTERNATOR AR(0008GXC)
TANK AR-FUEL LOC(0015WTR)
TANK AR-FUEL(0015DZP)
SEAT AR (0016LGD)
FUEL COOLER (0015WCS)
MONITOR AR-VEH(0016HLN)
INDICATOR AR-GR (0016HLD)
CONT AR-ENG PTO
GUARD AR-WHEEL (0029WAP)
COOLER AR-OIL(0013WHK)
FITTING AR (0012VBU)
LUBE AR-RR AXLE(0014WMZ)
CONT AR-ENG PTO(0013TSW)
TANK AR-DEF(0015DYR)
CONT AR-DIFF SW (0014WCE)
AFTM AR-SENSOR(0007BEW)
EXHAUST AR-SYS(0007DXM)
DRIVE AR-LINE(0006WBG)
CAB AR-STOR
INDUSTRIAL WELDING 5000 GALLON
POND FILL WITH FOOT VALVE
COVER AR-BOX
CLUCH AR
ANTENNA AR-BASE(0008RMG)
CAB AR-INTERIOR
CAB AR
CAB AR-LK (DOOR)
CONTROL AR-PTO
BRAKE AR-ABS
ANTENNA AR-BASE
GAUGE AR-MANF
BUMPER AR-FRONT
CROSSMEMBER AR
CONN AR-TRAILER
DRYER AR-AIR HTR
WHEEL AR-FRONT
DRAIN AR-VALVE
CIRCUIT AR-BRKR
CAB AR-SUSP (RR)
TANK AR-AIR
COMPR AR-AIR
WHEEL AR-REAR
FAN AR-OVERRIDE
FAN AR-DRIVE
EMISSION AR
FITTING AR
ELECTRICAL AR
CONT AR-DIFF SW
END AR-FRONT
EQUIPMENT AR
ENGINE AR-BLK
PAINT AR-SCHEMATIC
HANDLE AR-GRAB
PAINT AR-TYPE
GAUGE AR-AIR
LIGHT AR
MOTOR AR-STG
GAUGE AR-CLUSTER
WINDOW AR-POWER
WINDOW AR-REAR
SUSPENSION AR-RR
SEAT AR-DRIVER
FRAME AR-RAILS
STEERING AR-GEAR
SWITCH AR-TURN
SWITCH AR-TGL
TANK AR-FUEL
WINDSHIELD AR
SUSPENSION AR-FR
EXHAUST AR-HGT (0007WBU)
STRAP AR-F TANK (0015960)
TRAILER AR-CONN
AXLE AR-REAR
HORN AR-AIR
INSULN AR-PANEL
INSULN AR-HOOD
AXLE AR-FRONT
PIPE AR-TAIL
WHEELBASE AR
POWER AR-SOURCE
CONTROL GP
WIRING AR-BODY
MIRROR AR
END USE: NA VOCATIONAL TRUCK
STEERING AR-WHEEL
STEERING AR-COL
STANDARD FREIGHT CHARGE
COMMODITIES SURCHARGE
EXHAUST AR-HGT
STRAP AR-F TANK
SHIFT AR-CONTROL
WHEEL AR-FRONT (0027DHJ)
AXLE AR-FRONT (0002ARY)
SHIFT AR-CONTROL (0013902)
INPUT AR-OUTPUT(0013WVM)
5000 GALLON WATER TANK
2016 CATERPILLAR CT660L W/TRUCK
TRANSMISSION,CX31 AUTO F6-R1
ENGINE,2236,CT13,475 HP
END AR-FRONT (0009ASE)
ALARM AR-BACK UP (0008WDG)
INSULN AR-HOOD (0009HAN)
POWER AR-SOURCE (0008WCK)
PAINT AR-CLASS (0010769)
INSULN AR-PANEL (0009HBN)
FAN AR-OVERRIDE (0012WBR)
FAN AR-DRIVE (0012THT)
FAN AR-DRIVE (0012WTA)
XMSN AR-AUTO. (0013CZZ)
RADIATOR AR(0012XAV)
PAINT AR-TYPE (0010761)
CLUCH AR (0011001)
PAINT AR-SCHEMATIC (0010060)
EQUIPMENT AR (0012WEG)
SUSPENSION AR-RR (0014WAL)
GAUGE AR-CLUSTER (0016HBA)
MIRROR AR (0016SKV)
XMSN AR-OIL (0013WLM)
SUSPENSION AR-AIR (0014899)
CONTROL AR-PTO (0013WVD)
AIR CONDR AR (0016WKB)
CAB AR-LK (DOOR) (0016WJG)
WINDSHIELD AR (0016WKR)
SUNSHADE AR (0016XWE)
WINDOW AR-POWER (0016WAK)
WINDOW AR-REAR (0016VZA)
HANDLE AR-GRAB (0016ZDU)
CAB AR-INTERIOR (0016VTH)
CAB AR-SUSP (RR) (0016WLD)
CAB AR-STOR (0016UZJ)
FLOOR AR-COVER (0016000)
HEATER AR (0016VRT)
CAB AR (0016031)
ALTERNATOR AR
BOX AR-BATTERY
RADIATOR AR
BRAKE AR-CHAMBER
BATTERY AR
PIPE AR-TAIL (0007MAY)
VALVE AR-SHUTOFF (0016564)
GAUGE AR-AIR (0016HLB)
GAUGE AR-MANF (0016HKB)
ENGINE AR-CPRSN
SUSPENSION AR-AIR
LIGHT AR-CLRN (0008WNT)
ENGINE AR-CPRSN (0007SDD)
GAUGE AR-AIR (0016HGN)
ACCESS AR-CAB(0016ZBB)
PAINT AR-CLASS
TANK AR-DEF
FLOOR AR-COVER
WHEEL AR-REAR (0028DMC)
ENGINE AR-DIESEL
EXHAUST AR-SYS
LIGHT AR-CLRN
ACCESS AR-CAB
RATI NG AR-GCWR
HOSE AR-CLAMP (0012WCG)
RATI NG AR-GCWR(0010WJN)
SEAT AR-DRIVER (0016JPG)
SUSPENSION AR-RR (0014VKD)
AXLE AR-REAR (0014HRG)
COOLER AR-FUEL
AFTM AR-SENSOR
BRAKE AR-FRONT
INDICATOR AR-GR
AS IS / AS RECEIVED
SEWER VAC
FRAME AR-SPECIAL
HYDRAULIC DRIVE WATER PUMP
DRIVE AR-LINE
MONITOR AR-VEH
SWITCH AR-DISC
GUARD AR-WHEEL
LUBE AR-RR AXLE
COOLER AR-OIL
BRAKE AR-REAR
EMISSION AR (0012WZJ)
FRAME AR-REINF (0001GDM)
FRAME AR-REINF
PIN AR-TOW (FR)
LIGHTS AR (0008WVR)
LIGHTS AR
BRAKE AR-AIR SYS (0004091)
BUMPER AR-FRONT (0001LBC)
BRAKE AR-ABS (0004AZA)
DRAIN AR-VALVE (0004732)
CONN AR-TRAILER (0004619)
COMPR AR-AIR (0004SPM)
BRAKE AR-AIR SYS
HEATER AR
ELECTRICAL AR (0008000)
DRYER AR-AIR HTR (0004EBT)
STEERING AR-WHEEL (0005WBH)
STEERING AR-COL (0005710)
LIGHT AR (0008WNH)
SWITCH AR-TURN (0008WEZ)
TANK AR-AIR (0004VGM)
MOTOR AR-STG (0008WXG)
ELECTRICAL AR (0008540)
FRAME AR-RAILS (0001CDH)
TRAILER AR-CONN (0008554)
WIRING AR-BODY (0008HAB)
SUNSHADE AR
CIRCUIT AR-BRKR (0008XAH)
POWER AR-SOURCE (0008718)
ALARM AR-BACK UP
ENGINE AR-BLK (0012864)
VALVE AR-SHUTOFF
SWITCH AR-TGL (0008XCC)
SYSTEM AR-RMT (0016WJY)
STEERING AR-GEAR (0005PTB)
BEARING AR-WHL
BEARING AR-WHL (0029WLA)
SNOW AR-SHIELD
SNOW AR-SHIELD (0008695)
CAB AR-SKIRT (0016XBK)
CAB AR-SKIRT
SYSTEM AR-RMT
Envie uma oferta
Tudo pronto!

A sua oferta foi enviada com successo. O vendedor entrara em contato em breve!

CONTATE O VENDEDOR
WAGNER EQUIPMENT COVeja InventárioWebsiteSeleccione contacto
Used Equipment
Telefone:+1 303 900 5875
Comentários
Nome:Empresa:E-Mail:Nº De Telefone Comercial:Cidade:País:
Prefiro uma resposta do vendedor:por e-mailpor telefone