FAN, REVERSING
TOOTH, MULTI-SHANK RIPPER
STARTING, COLD WEATHER
TC GP-W/TDR
HYDRAULICS, DUAL TILT
S/N JJW00403
FIRE SUPPRESSION READY
TRANSFER FROM: WYOMING MACHINERY
PROD LINK, DUAL PLE641 & PL631
FUEL LINES W/HEATER
TRACK, 710MM SES
GUARD, FAN DEBRIS
ENGINE COOLANT, STD (-37C)
RIPPER, MS STANDARD
''
GLASS, IMPACT RESISTANT
RADIATOR, 6 FPI
SEAT, HEATED & VENTILATED
CARRIER ROLLERS
RIPPER LUBE, GROUND LEVEL, MS
MAIN FRAME, STANDARD DOZER
PRECLEANER, POWERED
FUEL TANK, PLATFORM READY
FINAL DRIVES, STANDARD
OPERATORS AR, STANDARD
AIR CONDITIONER, FENDER
OPERATOR CONTROL, STANDARD
INSTALLATION, CAT TERRAIN
VISIBILITY AR, DUAL CAMERA
BASIC TRACTOR ARRANGEMENT
LUBRICATION, STANDARD
PRICED 11/18/20 DA
OIL CHANGE SYSTEM, RIPPER
BLADE, 10U ABRASION, BLACK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT, 120V
CYLINDER GROUP, STANDARD
LIGHTS, LED
10SU/U DOZER, DUAL TILT GUARD
ACCESS ARRANGEMENT |