2 VALVE HYDRAULIC SYSTEM
2018 CATERPILLAR 950GC LOADER
8323 GD 4/17/24
ADAPTERS, TIP, BOLT-ON, K080
AIR CONDITIONING, MANUAL C
AIR INLET STANDARD, RAIN CAP
AMB TEMP CAPABILITY TO 47C
AS IS / AS RECEIVED
AXLES, OPEN/OPEN
BATTERIES, STANDARD HRC
BKT GP ST 114" 4.0 YD3 FUS
BRAKE PEDAL, STANDARD
BYPASS VALVE
CARRIAGE GROUP, 96"
COUNTERWEIGHT, 1368KG, STD
ENGINE,C7.1,184HP, TIER 4 FINAL
ETHER STARTING AID
EXTERIOR MIRRORS, RH/LH
FAN, STANDARD
FENDERS,STEEL, TRAVEL ALARM,
FIRE EXTINGUISHER, SAFETY BEACON
GRAB IRONS, REARVIEW CAMERA,
HEADLINER, FLOOR MAT, RV MIRROR
HYDRAULICS,2V,W/RIDE CTRL ANSI
JACKET WATER HEATER 120V
LINKAGE, STANDARD, 3V/QC
LUBRICATION MANUAL
NO TOOLBOX
Online Owner's Manual
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
PKG, COLD WEATHER (AM-N)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
RADIO, AM/FM
RECOVERY HITCH & PIN, HEAT & DEF
REGIONAL PKG, USA
ROADING LIGHTS STANDARD
SEAT BELT, 3", AUTO-ANTI-CINCH
SEGMENTS, BOLT ON
SINGLE AXIS LEVERS W/FNR, 2V C
STD LIFT W/Z-BAR, GP BOOM, ROPS,
STEERING SYST, STANDARD
SUN VISOR, REAR
SUSPENSION SEAT, AIR
THROTTLE LOCK, W/SPEED LIMITER,
TINE GROUP, 72"
TIP, EXTRA DUTY
TIRES, 23.5R25 MIXED @VARIED %
TRANSMISSION,AUTO SF, 4F-4R
WARNING BEACON, LED
WASHER-WIPERS, SMV SIGN,
WET DISC BRAKES,LOAD SENSING,HYD
WORKING LIGHTS, HALOGEN |