.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
2022 MODEL
CAB, DELUXE
CTWT, HEAVY, 2668LBS, 5PCS
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
SEAT, DELUXE
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25 MX XTLA * L2
TOOLBOX AUX, NONE
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V |