2016 USED CAT 330FL LARGE HYDRAULIC EXCAVATOR
ANTIFREEZE, -50C (-58F)
LANE 1 ORDER
STORAGE PROTECTION (EXPORT)
LINES, BOOM-UP (STD)
CYLINDER, BOOM (W/O BLCV)
TRACK, 31" TG (GLT)
GUARD, TRACK GUIDING,SEGMENTED
CAMERA, REAR VIEW, MIRRORS RH
SUN SCREEN (70/30)
LIGHT, R BOOM
JOYSTICK STD STP PKG
MAIN LINES, BUCKET, QC
STICK, R10'6" (CB2) HD
COLD WEATHER PKG READY
ROLL ON-ROLL OFF LANE1 CB
GUARD, TRACK MOTOR HD
COUNTERWEIGHT, 12,790LBS
330F L STANDARD ARRANGEMENT
330F L HYD EXCAVATOR
330F L HEX AM-N DCA1
WIPER-RADIAL, 70/30 W/O LOWER
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
CHANGER,HAND CTRL 2-WAY (ANSI)
ALARM, TRAVEL
CAB-ROPS,70/30,W/VANDAL-G BOSS
GUARD, SWIVEL
AIR CLEANER, STANDARD
DECALS, EXTERIOR ANSI
HEATER, ENGINE COOLANT (120V)
CYLINDER, STICK (W/O SLCV)
CONTROL, FINE SWING
CTRL, CAT PIN GRABBER COUPLER
GUARD, BOTTOM HEAVY DUTY
DECALS, CAB ANSI
REACH BOOM HD PKG
RADIO, 24V AM/FM
LINES, SDRV (STD/PGQC)
PRODUCT LINK, CELLULAR PL641
SEAT, H-BACK, W/HEATER,S/AIR
COVER, FENDER |