Caterpillar 323FL TCGC

Caterpillar 323FL TCGC

Cena
153 500 USD
Rok
2015
Przebieg, godzin
2563 h
E-mail x
Nazwa

Mój adres e-mail*

Adres e-mail znajomego*

Wiadomość:

Podstawowe informacje
MarkaCaterpillar 323FL TCGC
Grupa produktówKoparki gąsienicowe
Numer fabrycznyXCF00288
Nr ew. wew.14M0479
Numer kataloguCU4545029
Rok produkcji2015
Godzin2563 h
KrajUSA (Stany Zjednoczone)
LokalizacjaBear, DE
Wycena
Cena bez VAT$ 153 500
VAT-
Cena z VAT-
Dane szczegółówe
Stan (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Dodatkowe informacje*323F L HYDRAULIC EXCAVATOR
*323F L STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD CGC
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
*BOOM, 18' 8" CGC
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,040LBS
*COVER, FENDER, CGC
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT, CGC
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD
*FILMS, CAB, ANSI
*FILMS, OUTSIDE, ANSI
*FRAME, SWING, STANDARD
*FRONT LINES, PIN GRABBER QC
*GRADE CTRL, DEPTH AND SLOPE
*GUARD, BOTTOM
*GUARD, CYLINDER COVER, CGC
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, TRAVEL (STP)
*LINES-HP, 9'6'' STICK
*LINES-HP, BOOM
*LINES-QC, 9'6'' STICK
*LINES-QC, BOOM
*LINES-STD, BOOM CYLINDER
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BOOM UP STD
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*PILOT LINES, SDRV STD
*PRODUCT LINK, SATELLITE PL321
*RADIO, 24V AM/FM
*ROLLERS, HEAVY DUTY
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*STICK, 9'6'' B1 HD CGC
*SUCTION LINES, PUMP STD
*SUN SCREEN (70/30)
*TANK, FUEL FOR REFUELING PUMP
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD
*WIPER-RADIAL, W/O LOWER
CAT GRADE AND SLOPE ACTIVATED
COUPLER AND BUCKET BEFORE GOING
EXPORT PKG, BUCKET PIN
Features
Dodatkowe informacje*323F L HYDRAULIC EXCAVATOR
*323F L STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD CGC
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
*BOOM, 18' 8" CGC
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CIRCUIT, COMBINED
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,040LBS
*COVER, FENDER, CGC
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT, CGC
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD
*FILMS, CAB, ANSI
*FILMS, OUTSIDE, ANSI
*FRAME, SWING, STANDARD
*FRONT LINES, PIN GRABBER QC
*GRADE CTRL, DEPTH AND SLOPE
*GUARD, BOTTOM
*GUARD, CYLINDER COVER, CGC
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, TRAVEL (STP)
*LINES-HP, 9'6'' STICK
*LINES-HP, BOOM
*LINES-QC, 9'6'' STICK
*LINES-QC, BOOM
*LINES-STD, BOOM CYLINDER
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BOOM UP STD
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*PILOT LINES, SDRV STD
*PRODUCT LINK, SATELLITE PL321
*RADIO, 24V AM/FM
*ROLLERS, HEAVY DUTY
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*STICK, 9'6'' B1 HD CGC
*SUCTION LINES, PUMP STD
*SUN SCREEN (70/30)
*TANK, FUEL FOR REFUELING PUMP
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD
*WIPER-RADIAL, W/O LOWER
CAT GRADE AND SLOPE ACTIVATED
COUPLER AND BUCKET BEFORE GOING
EXPORT PKG, BUCKET PIN
Wyślij ofertę
Wszystko gotowe!

Twoja oferta została pomyślnie przekazana. Sprzedawca wkrótce się z Tobą skontaktuje!

Wyślij wiadomość do sprzedawcy
FOLEY, INC.Patrz ekwipunekStrona internetowaWybierz kontakt
Cat Used
Telefon:+1 732 4177109
Komentarze
Nazwisko:Firma:E-mail:Telefon:Miasto:Kraj:
Chcę aby sprzedający odpowiedział przez:poprzez e-mailPrzez telefon