.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
2018 MODEL
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, STANDARD
BLADE, 8'6"
BOOM, REACH
CAB-ROPS
CAMERA REAR VIEW
CHANGER, HAND CTRL 2-WAY
CONTROL, BLADE, W/PUMP
CONTROL, FINESWING
COOLING
COVER, TANK
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRAME, BASE
FRAME, SWING
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HARNESS, PLATFORM
HOOD, ENGINE
JOYSTICK STD PKG
JOYSTICK, ONE BUTTON
KEY
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB
LINES, QC, STICK
LINES-FRONT
LINES-PILOT
LINES-QC PKG (9'10" STK)
LINES-QC, REACH
LINKAGE, BKT W/O EYE
MAT, FLOOR
MIRROR, CAB
MIRRORS, CAB, EXTERNAL
Online Owner's Manual
PANEL, STD START
PLATFORM, STD
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 2"
SEAT, H-BACK, W/HE
STICK, R9'10" HD
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TRACK, 20" TG W/RUBBER PAD
VALVE PKG, HYD
VALVE, HYDRAULIC
WINDOW, REAR, DUAL |