.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
*2 WAY CONTROL
*302.7 07A CR HYD EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BOOM, STANDARD
*DRAIN, ECOLOGY
*ENGINE, EPA TIER 4F
*FILM, INC. CANADA
*HYDRAULIC OIL, STD
*LINKAGE, BUCKET, W/LIFTING EYE
*PRE-DELIVERY INSPECTION CERT
*SEAT BELT, 3" RETRACTABLE
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*TRAVEL LEVERS AND PEDALS
2022 MODEL
BLADE, EXPANDING, WOCE
BOOM LIGHT, STANDARD
CANOPY, ROPS
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
CWT EXTRA, LIGHT, 220LBS
FILM, CANOPY
FILM, PRODUCT LINK, ANSI
FILM, ROPS, ISO, CANOPY
FLOORMAT, CANOPY, W/TRAVEL
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, 1ST AUX, LONG STICK
LINES, BOOM W/O BLCV
LINES, BUCKET, LONG STICK
LINES, STICK W/O SLCV
MONITOR NEXT GEN, NO CAMERA
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
SEAT, SUSPENSION, VINYL
SHIPPING/STORAGE PROTECTION
STICK, LONG, W/ THUMB BRACKET
TRACK, 12", RUBBER, EXP UC
UNDERCARRIAGE, EXPANDABLE
WATER JACKET HEATER, 120V |