& SIDECUTTERS
*349 07 EXCAVATOR
*CAB, DELUXE PACKAGE
*COLD START, ETHER
*COMMON AR
*COUNTERWEIGHT STD, 19,840LBS
*COVER W/ TAIL PIPE
*FAN, REVERSE
*FILM, EMC
*FINAL DRIVE, UC, STD FG
*FINE SWING
*FRAME GP,UNDERCARRIAGE, FG
*FRAME, SWING, STD
*GUARD, SWIVEL (FG)
*INTEGRATED RADIO, W/O DAB
*LIGHT, CHASSIS
*LINES, A/C
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*ROLLER, SINGLE FLANGE, FG
*SOUND SUPPRESSION
*TRAVEL, ALARM
74" 4.0CYD GD BUCKET W/GD TIPS
BOOM, REACH 22'8''
CAMERA, REAR + RH VIEW
CONTROL, CAT PIN GRABBER CPLR
CYLINDER, BKT TB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, EXTERIOR, ANSI
DOOR W/RADIATOR SCREEN
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FIXTURE, BUCKET LINKAGE TB
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDING SEGMENTED
HYDRAULIC PACKAGE, STANDARD
IDLER, STD
LANE 2 ORDER
LIGHTS, CAB, W/O 360
LIGHTS, PREM, STD CTWT
LIGHTS, REACH BOOM, RH / LH
LINKAGE, BKT TB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH VIEW
NETWORK MANAGER, STD
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAIN
SENSOR, FOR R12'10"
SENSOR, REACH BOOM
SERIALIZED TECHNICAL MEDIA KIT
STICK, R12'10" TB
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN, REAR
SWITCH, DISCONNECT, JS
TRACK, 35" TG, FG
UPPER COVER, STD
WIPER, RADIAL W/LOWER |