62" 2.97CYD GD BUCKET W/WIDE
BATTERY, COLD WEATHER
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4"
BUCKET PINS
CAB, DELUXE
CAMERA, 360 VISIBILITY
CONTROL, QC
COOLANT, COLD WEATHER
COUPLER, PG W/O PIN DB
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DECALS, STICK WARNING, ANSI
DOOR, RADIATOR W/O SCREEN
FAN, REVERSE
FILM, EMC
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYDRAULIC PKG, COMBINED
LANE 3 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PROD LINK, PLE683/PLE783 RADIO
QUICK DRAINS READY
STICK, R12'10"
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN, REAR
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TIPS & SIDECUTTERS
TRACK, 33" TG
WIPER, RADIAL W/O LOWER |