.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
*********MP HYDRAULICS**********
336-07A 2019
BATTERY, COLD WEATHER
BLOCK HEATER, 120V
BOOM, REACH 21'4"
CAB, DELUXE
CAMERA, REAR + RH VIEW
CIRCUIT, MEDIUM PRESSURE PKG
CONTROL, QC
CYLINDER, BKT DB
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DOOR, RADIATOR W/O SCREEN
FAN, STD
FILM, EMC
FILM, LIFTING
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYDRAULIC PKG, COMBINED
LANE 2 ORDER
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-MP, 10'6" STICK
LINES-MP, BOOM REACH
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NO STORAGE PROTECTION
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY, HRC
STICK, R12'10"
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 33" TG
WIPER, RADIAL W/O LOWER |