.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
330F L HEX
330F L/LN STD ARR
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, R-REACH
BUCKET 42" 1.46YD3 HD CB
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR PKG
COMBINED CIR STP PKG
CONTROL,FINE SWING
COUPLER LINES, REACH BOOM
COUPLER, PIN GRABBER CB W/PINS
COVER, FENDER
COVER, UPPER
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PGQC
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHTS, R-BOOM
HEATER, ENGINE COOLANT (120V)
JOYSTICK, THUMB WHEEL
LINES
LINES, BDRV (TCS20)
LINES, CYLINDER
LINES, SDRV (STD/PGQC)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINKAGE, BKT-CB2 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
Online Owner's Manual
PEDAL, STRAIGHT
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
SIDECUTTERS, HEAVY DUTY
STARTING, COLD WEATHER
STICK, R10'6" (CB2) HD
SUN, SHADE
TERMINALS, JUMP START
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WIPER-RADIAL, W/O LOWER |